South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

GV2ME033 Product picture Schneider Electric

View all TeSys GV2

TeSys GV2 - GV2ME033

Thermal-Magnetic motor circuit breakers

GV2ME033 Product picture Schneider Electric
View all TeSys GV2
TeSys GV2 - GV2ME033
Thermal-Magnetic motor circuit breakers

TeSys GV2-Circuit breaker-thermal-magnetic- 0.25...0.40 A - spring terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2ME
    product or component type
    Circuit breaker
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with adaptor plate)
    operating position
    Any position
    motor power kW
    0.09 kW at 400/415 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Push-button
    [In] rated current
    0.4 A
    thermal protection adjustment range
    0.25...0.4 A
    magnetic tripping current
    5 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    0.4 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    2.5 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 440 V
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Spring terminals 2 cable(s) 1...6 mm² solid
    Spring terminals 2 cable(s) 1.5...4 mm² flexible without cable end
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    101 mm
    width
    45 mm
    depth
    78.2 mm
    product weight
    0.28 kg
    Environment
    standards
    EN 60204
    IEC 60947-1
    IEC 60947-2
    IEC 60947-4-1
    NF C 63-120
    NF C 63-650
    NF C 79-130
    UL 508
    VDE 0113
    VDE 0660
    CSA C22.2
    product certifications
    ATEX
    BV
    CCC
    CEBEC
    CSA
    DNV
    EZU
    GL
    LROS (Lloyds register of shipping)
    RINA
    SETI
    TSE
    UL
    EAC
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2019/01/18
    Size 23.1 MB
    TeSys GV - Catalogue 2017 - Motor circuit breakers
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/12/20
    Size 979 KB
    CAD
    Date
    Size
    Add to My Documents
    Thermal magnetic circuit-breakers with spring terminal connections
    SPRING TERM. MCB
    Date 2013/09/11
    Size 436.6 KB
    Date 2013/09/11
    Size 436.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 789.5 KB
    Date 2017/11/10
    Size 466.4 KB
    Date 2017/11/10
    Size 2.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/10/26
    Size 8.9 MB
    Date 2017/10/25
    Size 5.3 MB
    Date 2017/10/24
    Size 569.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 520.9 KB
    Date 2018/10/31
    Size 338.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 150.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves for GV2ME and GV2P

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state

    Current Limitation on Short-Circuit for GV2ME and GV2P (3-Phase 400/415 V))

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    24-32 A
    3
    20-25 A
    4
    17-23 A
    5
    13-18 A
    6
    9-14 A
    7
    6-10 A
    8
    4-6.3 A
    9
    2.5-4 A
    10
    1.6-2.5 A
    11
    1-1.6 A
    12
    Limit of rated ultimate breaking capacity on short-circuit of GV2ME (14, 18, 23, and 25 A ratings).

    Thermal Limit on Short-Circuit for GV2ME

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    24-32 A
    2
    20-25 A
    3
    17-23 A
    4
    13-18 A
    5
    9-14 A
    6
    6-10 A
    7
    4-6.3 A
    8
    2.5-4 A
    9
    1.6-2.5 A
    10
    1-1.6 A


  • Dimensions Drawings

    Dimension

    GV2ME


    (1)
    Maximum
    X1 Electrical clearance = 40 mm for Ue ≤ 690 V

    b

    GV2ME●●

    89

    GV2ME●●3

    101

    Mounting

    GV2ME

    On 35 mm rail


    c = 78.5 on AM1 DP200 (35 x 7.5)

    c = 86 on AM1 DE200, ED200 (35 x 15)

    On panel with adapter plate GV2AF02


    On pre-slotted plate AM1 PA


    On rails DZ5 MB201


    GV2AF01

    Combination GV2ME + TeSys k contactor


    GV2AF3

    Combination GV2ME + TeSys d contactor


    GV2ME +

    LC1D09…D18

    LC1D25 and D32

    b

    176.4

    186.8

    c1

    94.1

    100.4

    c

    99.6

    105.9

    GV2AF4 + LAD311

    Combination GV2ME + TeSys d contactor


    GV2ME +

    LC1D09…D18

    LC1D25 and D32

    b

    176.4

    186.8

    c1

    103.1

    136.4

    c

    135.6

    141.9

    d1

    107

    107

    d

    112.5

    112.5

    GV2ME + GV1L3 (Current Limiter)


    X1 = 10 mm for Ue = 230 V or 30 mm for 230 V < Ue ≤ 690 V


  • Connections and Schema

    GV2ME•• and GV2RT


    Connection of Undervoltage Trip for Dangerous Machines (Conforming to INRS) on GV2ME Only