South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

GV2P02 Product picture Schneider Electric

View all TeSys GV2

TeSys GV2 - GV2P02

Thermal-Magnetic motor circuit breakers

GV2P02 Product picture Schneider Electric
View all TeSys GV2
TeSys GV2 - GV2P02
Thermal-Magnetic motor circuit breakers

TeSys GV2 - Motor circuit breaker - thermal-magnetic - 0.16…0.25 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2P
    product or component type
    Circuit breaker
    device application
    Motor
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with 2 x M4 screws)
    operating position
    Any position
    motor power kW
    0.06 kW at 400/415 V AC 50/60 Hz
    breaking capacity
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 440 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
    100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Rotary knob
    [In] rated current
    0.25 A
    thermal protection adjustment range
    0.16...0.25 A
    magnetic tripping current
    2.4 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    0.25 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    2.5 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 440 V
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 1...6 mm² solid
    Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    89 mm
    width
    45 mm
    depth
    97 mm
    Environment
    standards
    EN 60204
    IEC 60947-1
    IEC 60947-2
    IEC 60947-4-1
    NF C 63-120
    NF C 63-650
    NF C 79-130
    UL 508
    VDE 0113
    VDE 0660
    CSA C22.2
    product certifications
    ATEX
    BV
    CCC
    CSA
    DNV
    EZU
    GL
    LROS (Lloyds register of shipping)
    RINA
    TSE
    UL
    UL 508 type E
    EAC
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/11/15
    Size 22.7 MB
    TeSys GV - Catalogue 2017 - Motor circuit breakers
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/12/20
    Size 979 KB
    CAD
    Date
    Size
    Add to My Documents
    MAGNETIC CIRCUIT BREAKER
    Date 2018/10/30
    Size 522.7 KB
    Date 2018/10/30
    Size 269.9 KB
    Date 2018/10/30
    Size 735.5 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 789.5 KB
    Date 2017/11/10
    Size 466.4 KB
    Date 2017/11/10
    Size 2.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 501.8 KB
    Date 2018/08/13
    Size 1.5 MB
    Date 2018/08/13
    Size 765.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 520.9 KB
    Date 2018/10/31
    Size 338.8 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 150.1 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Performance Curves

    Thermal-Magnetic Tripping Curves for GV2ME and GV2P

    Average Operating Times at 20 °C Related to Multiples of the Setting Current


    1
    3 poles from cold state
    2
    2 poles from cold state
    3
    3 poles from hot state

    Current Limitation on Short-Circuit for GV2ME and GV2P (3-Phase 400/415 V))

    Dynamic Stress

    I peak = f (prospective Isc) at 1.05 Ue = 435 V


    1
    Maximum peak current
    2
    24-32 A
    3
    20-25 A
    4
    17-23 A
    5
    13-18 A
    6
    9-14 A
    7
    6-10 A
    8
    4-6.3 A
    9
    2.5-4 A
    10
    1.6-2.5 A
    11
    1-1.6 A
    12
    Limit of rated ultimate breaking capacity on short-circuit of GV2ME (14, 18, 23, and 25 A ratings).

    Thermal Limit on Short-Circuit for GV2P

    Thermal Limit in kA2s in the Magnetic Operating Zone

    Sum of I2dt = f (prospective Isc) at 1.05 Ue = 435 V


    1
    24-32 A
    2
    20-25 A
    3
    17-23 A
    4
    13-18 A
    5
    9-14 A
    6
    6-10 A
    7
    4-6.3 A
    8
    2.5-4 A
    9
    1.6-2.5 A
    10
    1-1.6 A


  • Dimensions Drawings

    GV2P

    On rail AM1 DE200, ED200 (35 x 15)


    Panel mounted


    On pre-slotted plate AM1 PA


    Adapter plate GK2AF01


    Combination GV2P + TeSys d contactor


    GV2P +

    LC1D09…D18

    LC1D25 and D32

    b

    176.4

    186.8

    c1

    100.1

    106.4

    c

    105.6

    111.9

    d1

    95

    95

    d

    100.5

    100.5

    Mounting

    Mounting of External Operator GV2APN01, GV2APN02 or GV2APN04 for Motor Circuit Breakers GV2P


    Door cut-out


    (1)
    For IP65 only.

    Mounting of External Operator GVAPH02 for Motor Circuit Breakers GV2P


    a

    b

    Minimum

    Maximum

    Minimum

    Maximum

    GV2APN●●

    140

    250

    GV2APN●● + GVAPH02

    151

    250

    GV2APN●● + GVAPK11

    250

    434

    GV2APN●● + GVAPH02 + GVAPK11

    250

    445

    Door cut-out


    (1)
    For IP65 only.


  • Connections and Schema

    GV2P••