South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

GV2RT14 Product picture Schneider Electric

View all TeSys GV2

TeSys GV2 - GV2RT14

Thermal-Magnetic motor circuit breakers

GV2RT14 Product picture Schneider Electric
View all TeSys GV2
TeSys GV2 - GV2RT14
Thermal-Magnetic motor circuit breakers

TeSys GV2-Circuit breaker-thermal-magnetic - 6.3…10 A - screw clamp terminals

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GV2
    device short name
    GV2RT
    product or component type
    Circuit breaker
    device application
    Motor
    Transformer
    trip unit technology
    Thermal-magnetic
    Complementary
    poles description
    3P
    network type
    AC
    utilisation category
    AC-3 conforming to IEC 60947-4-1
    Category A conforming to IEC 60947-2
    network frequency
    50/60 Hz conforming to IEC 60947-4-1
    fixing mode
    Clipped on 35 mm symmetrical DIN rail
    Screwed on panel (with adaptor plate)
    operating position
    Any position
    motor power kW
    1.5 kW at 220/230 V AC 50/60 Hz (motor protection high peak current)
    2.2 kW at 220/230 V AC 50/60 Hz (motor protection high peak current)
    3 kW at 400/415 V AC 50/60 Hz (motor protection high peak current)
    4 kW at 400/415 V AC 50/60 Hz (motor protection high peak current)
    4 kW at 440 V AC 50/60 Hz (motor protection high peak current)
    4 kW at 500 V AC 50/60 Hz (motor protection high peak current)
    5.5 kW at 500 V AC 50/60 Hz (motor protection high peak current)
    5.5 kW at 690 V AC 50/60 Hz (motor protection high peak current)
    7.5 kW at 690 V AC 50/60 Hz (motor protection high peak current)
    2.5 kW at 230/240 V AC 50/60 Hz (transformer protection)
    4 kW at 400/415 V AC 50/60 Hz (transformer protection)
    5 kW at 400/415 V AC 50/60 Hz (transformer protection)
    5 kW at 440 V AC 50/60 Hz (transformer protection)
    5 kW at 500 V AC 50/60 Hz (transformer protection)
    6.3 kW at 500 V AC 50/60 Hz (transformer protection)
    breaking capacity
    3 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220/230 V AC 50/60 Hz conforming to IEC 60947-2
    control type
    Toggle
    [In] rated current
    10 A
    thermal protection adjustment range
    6...10 A
    magnetic tripping current
    200 A
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ui] rated insulation voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ith] conventional free air thermal current
    10 A conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC 60947-2
    power dissipation per pole
    2.5 W
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles for AC-3 at 440 V
    operating rate
    25 cyc/h
    rated duty
    Continuous conforming to IEC 60947-4-1
    connections - terminals
    Screw clamp terminals 2 cable(s) 1...6 mm² solid
    Screw clamp terminals 2 cable(s) 1.5...6 mm² flexible without cable end
    Screw clamp terminals 2 cable(s) 1...4 mm² flexible with cable end
    tightening torque
    1.7 N.m on screw clamp terminals
    suitability for isolation
    Yes conforming to IEC 60947-1
    phase failure sensitivity
    Yes conforming to IEC 60947-4-1
    height
    89 mm
    width
    45 mm
    depth
    78.5 mm
    Environment
    standards
    EN 60204
    IEC 60947-1
    IEC 60947-2
    IEC 60947-4-1
    NF C 63-120
    NF C 63-650
    NF C 79-130
    UL 508
    VDE 0113
    VDE 0660
    CSA C22.2
    product certifications
    CCC
    CSA
    UL
    EAC
    protective treatment
    TH
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK04
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/11/15
    Size 22.7 MB
    TeSys GV - Catalogue 2017 - Motor circuit breakers
    CAD
    Date
    Size
    Add to My Documents
    GV2 MOTOR CB MAGNETIC TOGGLE SWITCH
    Date 2018/10/30
    Size 679.2 KB
    Date 2018/10/30
    Size 248.9 KB
    Date 2018/10/30
    Size 458.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/11/10
    Size 466.4 KB
    Date 2017/11/10
    Size 2.5 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/10/26
    Size 703.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 520.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 150.1 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    GV2RT

    Dimensions


    X1: Electrical clearance = 40 mm for Ue < 690 V

    Mounting

    Mounting of external operator GV2AP03


    On 35 mm rail


    c = 80 on AM1 DP200 (35 x 7.5)

    c = 88 on AM1 DE200, ED200 (35 x 15)

    On panel with adapter plate GV2AF02


    On pre-slotted plate AM1 PA


    On rails DZ5 MB



  • Connections and Schema

    GV2ME•• and GV2RT