South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LC1F500 Product picture Schneider Electric

View all TeSys F

TeSys F - LC1F500

Contactors without coil

LC1F500 Product picture Schneider Electric
View all TeSys F
TeSys F - LC1F500
Contactors without coil

TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 500 A - without coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    AC-4
    poles description
    3P
    pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 1000 V AC 50/60 Hz
    <= 460 V DC
    [Ie] rated operational current
    700 A (<= 40 °C) at <= 440 V AC AC-1
    500 A (<= 55 °C) at <= 440 V AC AC-3
    motor power kW
    250 kW at 380...400 V AC 50/60 Hz AC-3
    280 kW at 415 V AC 50/60 Hz AC-3
    295 kW at 440 V AC 50/60 Hz AC-3
    355 kW at 500 V AC 50/60 Hz AC-3
    335 kW at 1000 V AC 50/60 Hz AC-3
    80 kW at 400 V AC 50/60 Hz AC-4
    147 kW at 220...240 V AC 50/60 Hz AC-3
    335 kW at 660...690 V AC 50/60 Hz AC-3
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    700 A at <= 40 °C
    Irms rated making capacity
    5000 A AC conforming to IEC 60947-4-1
    rated breaking capacity
    4000 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    4200 A <= 40 °C 10 s
    3200 A <= 40 °C 30 s
    2400 A <= 40 °C 1 min
    1500 A <= 40 °C 3 min
    1200 A <= 40 °C 10 min
    associated fuse rating
    500 A aM at <= 440 V
    800 A gG at <= 440 V
    average impedance
    0.18 mOhm at 50 Hz - Ith 700 A
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    45 W AC-3
    88 W AC-1
    mounting support
    Plate
    standards
    EN 60947-1
    EN 60947-4-1
    IEC 60947-1
    IEC 60947-4-1
    JIS C8201-4-1
    product certifications
    ABS
    BV
    CSA
    DNV
    LROS (Lloyds register of shipping)
    RINA
    RMRoS
    UL
    CB
    connections - terminals
    Power circuit : lugs-ring terminals 2 cable(s) 240 mm²
    Power circuit : bolted connection
    Power circuit : bar 2 x (40 x 5 mm)
    tightening torque
    Power circuit : 35 N.m
    Environment
    IP degree of protection
    IP20 front face with shrouds (ordered separately) conforming to IEC 60529
    IP20 front face with shrouds (ordered separately) conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5...55 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C
    operating altitude
    3000 m without derating
    mechanical robustness
    Vibrations resistance contactor open 2 Gn, 5...300 Hz
    Shocks resistance contactor open 9 Gn for 11 ms
    Shocks resistance contactor closed 15 Gn for 11 ms
    Vibrations resistance contactor closed 4 Gn, 5...300 Hz
    height
    238 mm
    width
    233 mm
    depth
    232 mm
    product weight
    9.75 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/10/31
    Size 102.7 MB
    CAD
    Date
    Size
    Add to My Documents
    TeSys F standard & latching contactors - 3P (3NO) - 500 A - AC-3
    Brochure
    Date
    Size
    Add to My Documents
    TeSys F 1000 leaflet
    Date 2017/10/11
    Size 819.5 MB
    Date 2017/10/11
    Size 6.1 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 1.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/06/21
    Size 6.8 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2017/11/10
    Size 83.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 200.1 KB
    Presentation
    Date
    Size
    Add to My Documents
    Date 2017/11/27
    Size 5.4 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 202.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Technical leaflet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.