South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LC2D150M7 Product picture Schneider Electric

View all TeSys D

TeSys D - LC2D150M7

Reversing contactors

LC2D150M7 Product picture Schneider Electric
View all TeSys D
TeSys D - LC2D150M7
Reversing contactors

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 150 A - 220 V AC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Reversing contactor
    device short name
    LC2D
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-1
    AC-3
    device presentation
    Preassembled with reversing power busbar
    poles description
    3P
    pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 300 V DC for power circuit
    <= 1000 V AC 25...400 Hz for power circuit
    [Ie] rated operational current
    200 A (<= 60 °C) at <= 440 V AC AC-1 for power circuit
    150 A (<= 60 °C) at <= 440 V AC AC-3 for power circuit
    motor power kW
    100 kW at 660...690 V AC 50/60 Hz
    40 kW at 220...230 V AC 50/60 Hz
    75 kW at 1000 V AC 50/60 Hz
    75 kW at 380...400 V AC 50/60 Hz
    90 kW at 500 V AC 50/60 Hz
    80 kW at 415...440 V AC 50/60 Hz
    motor power hp
    40 hp at 200/208 V AC 50/60 Hz for 3 phases motors
    50 hp at 230/240 V AC 50/60 Hz for 3 phases motors
    100 hp at 460/480 V AC 50/60 Hz for 3 phases motors
    125 hp at 575/600 V AC 50/60 Hz for 3 phases motors
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A at <= 60 °C for power circuit
    Irms rated making capacity
    1660 A at 440 V for power circuit conforming to IEC 60947
    140 A AC for signalling circuit conforming to IEC 60947-5-1
    250 A DC for signalling circuit conforming to IEC 60947-5-1
    rated breaking capacity
    1400 A at 440 V for power circuit conforming to IEC 60947
    [Icw] rated short-time withstand current
    100 A 1 s signalling circuit
    120 A 500 ms signalling circuit
    140 A 100 ms signalling circuit
    250 A <= 40 °C 10 min power circuit
    580 A <= 40 °C 1 min power circuit
    1200 A <= 40 °C 10 s power circuit
    1400 A <= 40 °C 1 s power circuit
    associated fuse rating
    250 A gG at <= 690 V coordination type 2 for power circuit
    315 A gG at <= 690 V coordination type 1 for power circuit
    10 A gG for signalling circuit conforming to IEC 60947-5-1
    average impedance
    0.6 mOhm at 50 Hz - Ith 200 A for power circuit
    [Ui] rated insulation voltage
    1000 V for power circuit conforming to IEC 60947-4-1
    600 V for power circuit certifications CSA
    600 V for power circuit certifications UL
    690 V for signalling circuit conforming to IEC 60947-1
    600 V for signalling circuit certifications CSA
    600 V for signalling circuit certifications UL
    electrical durability
    0.85 Mcycles 150 A AC-3 <= 440 V
    1 Mcycles 200 A AC-1 <= 440 V
    power dissipation per pole
    24 W AC-1
    13.5 W AC-3
    protective cover
    With
    interlocking type
    Electrical
    Mechanical
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    UL
    CSA
    CCC
    EAC
    GL
    BV
    DNV
    RINA
    connections - terminals
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 2 cable(s) 1...2.5 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 1...2.5 mm² - cable stiffness: solid - without cable end
    Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: flexible - without cable end
    Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: flexible - with cable end
    Power circuit : connector 1 cable(s) 10...120 mm² - cable stiffness: solid - without cable end
    Power circuit : connector 2 cable(s) 10...50 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    Control circuit : 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    Power circuit : 12 N.m - on connector hexagonal 4 mm
    operating time
    20...35 ms closing
    40...75 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
    mechanical durability
    8000000 cycles
    operating rate
    1200 cyc/h at <= 60 °C
    Complementary
    coil technology
    Built-in bidirectional peak limiting diode suppressor
    control circuit voltage limits
    0.3...0.5 Uc drop-out at 55 °C, AC 50/60 Hz
    0.8...1.15 Uc operational at 55 °C, AC 50/60 Hz
    inrush power in VA
    280...350 VA at 20 °C (cos ϕ 0.9) 60 Hz
    280...350 VA at 20 °C (cos ϕ 0.9) 50 Hz
    hold-in power consumption in VA
    2...18 VA at 20 °C (cos ϕ 0.9) 60 Hz
    2...18 VA at 20 °C (cos ϕ 0.9) 50 Hz
    heat dissipation
    3...4.5 W at 50/60 Hz
    auxiliary contacts type
    Type mechanically linked (1 NO + 1 NC) conforming to IEC 60947-5-1
    Type mirror contact (1 NC) conforming to IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA for signalling circuit
    minimum switching voltage
    17 V for signalling circuit
    non-overlap time
    1.5 ms on de-energisation (between NC and NO contact)
    1.5 ms on energisation (between NC and NO contact)
    insulation resistance
    > 10 MOhm for signalling circuit
    Environment
    IP degree of protection
    IP20 front face conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -5...60 °C
    ambient air temperature for storage
    -60...80 °C
    permissible ambient air temperature around the device
    -40...70 °C at Uc
    operating altitude
    3000 m without derating in temperature
    fire resistance
    850 °C conforming to IEC 60695-2-1
    flame retardance
    V1 conforming to UL 94
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Shocks contactor closed 15 Gn for 11 ms
    Shocks contactor open 6 Gn for 11 ms
    height
    158 mm
    width
    266 mm
    depth
    148 mm
    product weight
    6.4 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    REVERSING CONTACTOR
    Date 2018/03/12
    Size 184.3 KB
    Date 2018/03/12
    Size 895.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/11/10
    Size 263.8 KB
    Date 2017/11/10
    Size 2.3 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/03/05
    Size 239.4 KB
    Date 2018/08/13
    Size 1.7 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2017/11/10
    Size 56.6 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/09/18
    Size 151.6 KB
    Date 2017/09/18
    Size 117.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/12/18
    Size 200.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    LC2 or 2 x LC1

    a

    c

    e1

    e2

    G

    D115 and D150

    266

    148

    56

    18

    242/256

    c, e1 and e2: including cabling.


  • Connections and Schema

    Wiring