South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LE1M35P710 Product picture Schneider Electric

View all TeSys LE

TeSys LE - LE1M35P710

DOL starters

LE1M35P710 Product picture Schneider Electric
View all TeSys LE
TeSys LE - LE1M35P710
DOL starters

TeSys LE - enclosed DOL starter - 2.6...3.7 A - 230 V AC coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys LE
    device short name
    LE1M
    product or component type
    Enclosed DOL starter
    device application
    Standard
    utilisation category
    AC-3
    device composition
    Neutral terminal
    Earth terminal
    Thermal overload relay
    Contactor
    thermal protection adjustment range
    2.6...3.7 A
    motor power kW
    0.55 kW at 220/230 V AC 50/60 Hz
    1.5 kW at 380/400 V AC 50/60 Hz
    0.55 kW at 240 V AC 50/60 Hz
    1.5 kW at 415 V AC 50/60 Hz
    [Uc] control circuit voltage
    230 V AC 50/60 Hz
    control type
    Push-button start green I
    Push-button stop/reset red O
    Complementary
    local signalling
    LED yellow operating
    cable entry number
    2 cable entry : Pg 13 top
    2 cable entry : ISO20 top
    2 cable entry : ISO20 bottom
    2 cable entry : Pg 13 bottom
    2 cable entry : Pg 16 bottom
    2 cable entry : ISO25 top
    2 cable entry : Pg 21 bottom
    2 cable entry : ISO25 bottom
    2 cable entry : Pg 21 top
    2 cable entry : Pg 16 top
    width
    78 mm
    height
    160 mm
    depth
    108 mm
    product weight
    0.6 kg
    Environment
    material
    ABS (acrylonitrile butadiene-styrene)
    IP degree of protection
    IP65 conforming to IEC 60529
    standards
    IEC 60947-4-1
    ambient air temperature for operation
    -5...40 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TeSys LE - Enclosed starter - 0.8 … 16 A
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2017/11/21
    Size 3.1 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 213 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 189.1 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.