Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LV431521 Product picture Schneider Electric

View all Compact NSX

Compact NSX - LV431521

Separate components

LV431521 Product picture Schneider Electric
View all Compact NSX
Compact NSX - LV431521
Separate components

trip unit - Micrologic 6.2 E - M - 220 A - 3 poles 3d

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    NSX100...250
    product or component type
    Control unit
    range compatibility
    Compact NSX100
    Compact NSX160
    Compact NSX250
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    trip unit name
    Micrologic 6.2 E-M
    trip unit technology
    Electronic
    trip unit protection functions
    LSIG
    trip unit rating
    220 A 65 °C
    protection type
    Ground fault protection
    Instantaneous short-circuit protection
    Overload protection (long time)
    Short time short-circuit protection
    Complementary
    mounting mode
    Fixed
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    motor tripping class
    10
    20
    30
    5
    complementary motor protection
    Current unbalance
    Protracted starting time
    Stalled rotor
    Underload
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    100...220 A
    long time delay adjustment type
    Adjustable
    [tr] long-time delay adjustment range
    10 s at 7.2 x Ir 10
    120 s at 1.5 x Ir 5
    20 s at 7.2 x Ir 20
    240 s at 1.5 x Ir 10
    26 s at 6 x Ir 20
    30 s at 7.2 x Ir 30
    38 s at 6 x Ir 30
    480 s at 1.5 x Ir 20
    5 s at 7.2 x Ir 5
    720 s at 1.5 x Ir 30
    13.5 s at 6 x Ir 10
    6.5 s at 6 x Ir 5
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable
    [Isd] short-time pick-up adjustment range
    5...13 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    3300 A
    ground-fault time delay adjustment type -tg
    Adjustable
    ground-fault pick-up adjustment type
    Adjustable
    [tg] ground-fault time delay adjustment range
    0...0.4 s
    [Ig] ground-fault pick-up adjustment range
    0.2...1 x In
    zone selective interlocking ZSI
    With
    display type
    LCD display
    type of measurement
    Energy meter
    electrical data recording
    Maintenance indicators
    Environment
    standards
    EN/IEC 60947-2
    UL 508
    product certifications
    CCC
    Marine
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/08/21
    Size 13.2 MB
    Date 2018/08/21
    Size 5.3 MB
    CAD
    Date
    Size
    Add to My Documents
    3P3D TM TRIP UNIT FOR NSX100 CIRCUIT
    Date 2018/06/08
    Size 485.7 KB
    Software - Release Notes
    Date
    Size
    Add to My Documents
    Date 2018/10/03
    Size 625.7 KB
    Date 2018/10/11
    Size 788.8 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.