Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LXD1X7 Product picture Schneider Electric

Range: TeSys D

Spare parts

LXD1X7

LXD1X7 Product picture Schneider Electric
Range: TeSys D

Spare parts

LXD1X7

TeSys D - contactor coil - LXD1 - 600 V AC 50/60 Hz for 9… 38 A contactor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LXD1
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    600 V AC 50/60 Hz
    average resistance
    3810 Ohm at 20 °C
    inductance of closed circuit
    136 H
    product compatibility
    CAD
    LC1D09...D38
    LC1DT20...DT40
    mechanical durability
    15 Mcycles
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc at 60 °C drop-out 50/60 Hz
    0.8...1.1 Uc at 60 °C operational 50 Hz
    0.85...1.1 Uc at 60 °C operational 60 Hz
    inrush power in VA
    70 VA at 20 °C (cos f 0.75) 60 Hz
    70 VA at 20 °C (cos f 0.75) 50 Hz
    hold-in power consumption in VA
    7 VA at 20 °C (cos f 0.3) 50 Hz
    7.5 VA at 20 °C (cos f 0.3) 60 Hz
    heat dissipation
    2...3 W at 50/60 Hz
    Environment
    ambient air temperature for operation
    -5...60 °C
    product weight
    0.07 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 200.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/09/21
    Size 202.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.