Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LXD3E7 Product picture Schneider Electric

Range: TeSys D

Spare parts

LXD3E7

LXD3E7 Product picture Schneider Electric
Range: TeSys D

Spare parts

LXD3E7

TeSys D - contactor coil - LXD3 - 48 V AC 50/60 Hz for 40… 65 A contactor

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LXD3
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    average resistance
    7.97 Ohm at 20 °C
    inductance of closed circuit
    0.48 H
    product compatibility
    LC1D40A...D65A
    LC1DT60A
    LC1DT80A
    mechanical durability
    6 Mcycles
    operating rate
    3600 cyc/h at <= 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc at 60 °C drop-out 50/60 Hz
    0.8...1.1 Uc at 60 °C operational 50 Hz
    0.85...1.1 Uc at 60 °C operational 60 Hz
    inrush power in VA
    160 VA at 20 °C (cos f 0.75) 60 Hz
    160 VA at 20 °C (cos f 0.75) 50 Hz
    hold-in power consumption in VA
    15 VA at 20 °C (cos f 0.3) 50 Hz
    15 VA at 20 °C (cos f 0.3) 60 Hz
    heat dissipation
    4...5 W at 50/60 Hz
    Environment
    ambient air temperature for operation
    -5...60 °C
    product weight
    0.07 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/11/09
    Size 224.4 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.