Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

M9F43220 Product picture Schneider Electric

Range: Multi 9

Miniature circuit breakers

M9F43220

M9F43220 Product picture Schneider Electric
Range: Multi 9

Miniature circuit breakers

M9F43220

Multi 9 - C60BP - MCB - 2P - 20 A - D Curve - 480Y/277 V - 10 kA - UL 489

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60BP
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    20 A at 25 °C conforming to EN/IEC 60947-2
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    Icu 6 kA at 440 V AC conforming to EN/IEC 60947-2
    Icu 10 kA at 415 V AC conforming to EN/IEC 60947-2
    Icu 20 kA at 240 V AC conforming to EN/IEC 60947-2
    Icu 6 kA at 440 V AC conforming to GB 14048.2
    Icu 10 kA at 415 V AC conforming to GB 14048.2
    Icu 20 kA at 240 V AC conforming to GB 14048.2
    AIR 14 kA at 240 V AC conforming to UL 489
    AIR 10 kA at 125 V DC conforming to UL 489
    AIR 10 kA at 480Y/277 V AC conforming to UL 489
    AIR 14 kA at 240 V AC conforming to CSA C22.2 No 5
    AIR 10 kA at 480Y/277 V AC conforming to CSA C22.2 No 5
    AIR 10 kA at 125 V DC conforming to CSA C22.2 No 5
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    standards
    UL 489
    CSA C22.2 No 5
    GB 14048.2
    EN/IEC 60947-2
    product certifications
    UL
    CSA
    CCC
    IEC
    Complementary
    [Ue] rated operational voltage
    240 V AC 50/60 Hz
    415 V AC 50/60 Hz
    440 V AC 50/60 Hz
    magnetic tripping limit
    12 x In +/- 20% AC
    17 x In +/- 20% DC
    [Ics] rated service breaking capacity
    4.5 kA 75 % x Icu at 440 V AC conforming to EN/IEC 60947-2
    7.5 kA 75 % x Icu at 415 V AC conforming to EN/IEC 60947-2
    15 kA 75 % x Icu at 240 V AC conforming to EN/IEC 60947-2
    4.5 kA 75 % x Icu at 440 V AC conforming to GB 14048.2
    7.5 kA 75 % x Icu at 415 V AC conforming to GB 14048.2
    15 kA 75 % x Icu at 240 V AC conforming to GB 14048.2
    [Ui] rated insulation voltage
    500 V AC conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    103 mm
    width
    36 mm
    depth
    72 mm
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal, top or bottom flexible with ferrule wire(s) 1...16 mm² max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom rigid wire(s) 1...25 mm² max (AWG 18...AWG 8)
    Tunnel type terminal, top or bottom flexible wire(s) 1...16 mm² max (AWG 18...AWG 8)
    wire stripping length
    14 mm (top or bottom)
    tightening torque
    2.5 N.m (top or bottom)
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP40 for modular enclosure conforming to IEC 60529
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % ( 55 °C )
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -30...70 °C
    ambient air temperature for storage
    -40...80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    C60BP UL489 2P
    Date 2017/01/04
    Size 307.6 KB
    Date 2017/01/04
    Size 1.2 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2018/01/17
    Size 98.6 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.