Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

METSECTR30500 Product picture Schneider Electric

Range: Acti 9 iEM3000

Current Transformers

METSECTR30500

METSECTR30500 Product picture Schneider Electric
Range: Acti 9 iEM3000

Current Transformers

METSECTR30500

PowerLogic - Ropestyle current tranformer - 5000 A - d=96 mm - lead=2.4 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product or component type
    Current transducer
    accessory / separate part category
    Measurement accessory
    range compatibility
    Acti 9 iEM3000 iEM3555
    Acti 9 iEM3000 iEM3565
    PowerLogic EM4200 EM4235
    PowerLogic EM4200 EM4236
    PowerLogic EM3500 EM3550A
    PowerLogic EM3500 EM3560A
    PowerLogic EM3500 EM3561A
    PowerLogic EM3500 EM3502A
    PowerLogic EM3500 EM3555A
    current transformer type
    Flexible core
    Complementary
    electrical connection
    Flying lead 2.4 m 600 V
    measurement current
    50...5000 A
    network frequency
    50 Hz
    frequency measurement range
    50...1500 Hz
    measurement accuracy
    1 %
    installation category
    IV
    pollution degree
    2
    thickness
    8 mm
    height
    300 mm opened
    diameter
    Closed : 96 mm
    Environment
    IP degree of protection
    IP67
    standards
    EN 61010-1
    UL 61010-1
    ANSI/IEEE C57.13
    EN 61010-2-032
    UL 61010-2-032
    product certifications
    CE
    cURus
    UL recognized
    relative humidity
    0...95 %
    ambient air temperature for operation
    -15...60 °C
    ambient air temperature for storage
    -40...70 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/04/13
    Size 1.1 MB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2018/09/06
    Size 2.7 MB
    Date 2018/09/06
    Size 7.1 MB
    Date 2018/06/08
    Size 347 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.