Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

METSEEM483325 Product picture Schneider Electric

Range: EM4000 series

Legacy

METSEEM483325

METSEEM483325 Product picture Schneider Electric
Range: EM4000 series

Legacy

METSEEM483325

EM4800 multi-circuit energy meter - 24 x 333 mV inputs, 230/240 V - 50 Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product or component type
    Multi-circuit energy meter
    product name
    PowerLogic EM4800
    device short name
    EM4800
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    Billing analysis
    device application
    Sub billing
    type of measurement
    Positive active energy
    Positive reactive energy
    Negative active energy
    Negative reactive energy
    Apparent energy
    Current per phase, rms
    Voltage per phase, rms
    Pulse count
    [Us] rated supply voltage
    230...240 V AC at 50 Hz
    network frequency
    50 Hz
    Complementary
    display type
    Backlit LCD
    messages display capacity
    2 lines of 16 characters
    current transformer input
    Solid core CT, 0.333 V x 24 (single pole)
    Solid core CT, 0.333 V x 12 (single phase)
    Solid core CT, 0.333 V x 8 (three phase)
    Split core CT, 0.333 V x 24 (single pole)
    Split core CT, 0.333 V x 12 (single phase)
    Split core CT, 0.333 V x 8 (three phase)
    measurement voltage
    480...999000 V with external VT
    80...480 V
    measurement accuracy
    +/- 0.5 % of the measuring range
    number of inputs
    2 pulse
    communication port protocol
    Modbus TCP/IP
    BACnet IP
    FTP
    HTTP
    SNTP
    communication port support
    RS232 SUB-D 9
    Ethernet RJ45
    Modem RJ11
    communication of data
    Positive active energy
    Positive reactive energy
    Negative active energy
    Negative reactive energy
    Apparent energy
    Voltage
    Environment
    mounting mode
    Wall mount
    device mounting
    Wall mounted
    type of installation
    Indoor installation
    Enclosed outdoor
    relative humidity
    90 % at 40 °C
    pollution degree
    2
    ambient air temperature for operation
    -40...70 °C
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    <= 3000 m
    standards
    EN 55022
    IEC 61000-4-5
    IEC 61010-1
    FCC part 15 class B
    ICES-003
    ANSI/TIA-568-A
    CSA C22.2 No 61010-1
    product certifications
    UL
    width
    33.5 cm
    depth
    5.5 cm
    height
    30.5 cm
    product weight
    4 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/04/13
    Size 6.2 MB
    Date 2018/04/13
    Size 1.1 MB
    Date 2018/10/08
    Size 12.2 MB
    Catalogue Page
    Date
    Size
    Add to My Documents
    Date 2015/12/01
    Size 4.1 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.