Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

METSEPM2210 Product picture Schneider Electric

Range: EasyLogic PM2000 series

multi-function power meter

METSEPM2210

METSEPM2210 Product picture Schneider Electric
Range: EasyLogic PM2000 series

multi-function power meter

METSEPM2210

EasyLogic PM2210 - Power & Energy meter - Total Harmonic - LCD - Pulse - class 1

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    EasyLogic
    product name
    EasyLogic PM2200
    device short name
    PM2210
    product or component type
    Power meter
    Complementary
    device application
    Power monitoring
    Sub billing
    power quality analysis
    Total harmonic distortion
    type of measurement
    Apparent power (min/max, total)
    Active and reactive power (min/max, total)
    Current (min/max, avg)
    Voltage (min/max, avg)
    Frequency (min/max, avg)
    Total current harmonic distortion THD (I) (per phase)
    Total voltage harmonic distortion THD (U) (per phase)
    Power factor (min/max, avg)
    Apparent energy (total)
    Active and reactive energy (total)
    metering type
    Active power P, P1, P2, P3
    Apparent power S, S1, S2, S3
    Peak demand currents
    Reactive power Q, Q1, Q2, Q3
    Unbalance current
    Active, reactive, apparent energy (signed, four quadrant)
    Calculated neutral current
    Current I, I1, I2, I3
    Voltage U, U21, U32, U13, V, V1, V2, V3
    accuracy class
    Class 1 (active energy according to IEC 62053-21)
    Class 1 (reactive energy according to IEC 62053-24)
    measurement accuracy
    +/- 0.05 % frequency
    +/- 1 % reactive energy
    +/- 0.5 % current
    +/- 0.5 % voltage
    +/- 0.01 power factor
    +/- 1 % active power
    +/- 1 % apparent power
    +/- 1 % active energy
    measurement current
    5...6000 mA
    measurement voltage
    35...480 V AC 50/60 Hz between phases
    20...277 V AC 50/60 Hz between phase and neutral
    480...999000 V AC 50/60 Hz with external VT
    frequency measurement range
    45...65 Hz
    [Us] rated supply voltage
    44...277 V AC +/- 10 % (45...65 Hz)
    44...277 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    ride-through time
    100 ms 120 V AC typical
    400 ms 230 V AC typical
    50 ms 125 V DC typical
    [In] rated current
    1 A
    5 A
    power consumption in VA
    <= 6 VA at 277 V AC
    power consumption in W
    <= 3.3 W power lines (AC)
    <= 2 W at 277 V power lines (DC)
    input impedance
    Current (impedance <= 0.3 mOhm)
    Voltage (impedance > 5 MOhm)
    tamperproof of settings
    Protected by access code
    display type
    Backlit LCD
    display colour
    Monochrome
    display resolution
    128 x 128 pixels
    Demand intervals
    Configurable from 1 to 60 min
    information displayed
    Voltage
    Current
    Frequency
    Energy consumption
    Harmonic distortion
    Demand current past value
    Demand current present value
    Demand power past value
    Demand power present value
    Power factor
    Active power
    Apparent power
    Reactive power
    Unbalanced in %
    Harmonic amplitude
    control type
    4 x button
    local signalling
    Green LED : module operating (RUN)
    Red LED : output signal 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
    number of inputs
    2 pulse
    number of outputs
    1 pulse
    POP parameter
    Pulse: 20 ms (5...40 V DC, 20 mA max) 1...9999000 pulse/ k_h (kWh, kVAh, kVARh)
    impulse duration
    20 ms
    communication port protocol
    POP
    sampling rate
    64 samples/cycle
    cybersecurity
    Enable/disable communication ports
    communication service
    Remote monitoring
    language
    Chinese
    English
    French
    German
    Portuguese
    Russian
    Spanish
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    EAC
    CULus conforming to CSA C22.2 No 61010-1
    RCM
    C-Tick
    mounting mode
    Clip-on
    mounting position
    Vertical
    mounting support
    Framework
    provided equipment
    Installation guide 1
    measurement category
    Category III up to 480 V
    Category II up to 480...600 V
    electrical insulation class
    Class II
    Double insulation
    flame retardance
    V-0 conforming to UL 94
    connections - terminals
    Current transformer : bottom screw connection x 6
    Voltage inputs : top screw connection x 4
    material
    Polycarbonate
    cut-out dimensions
    90 x 90 mm
    width
    96 mm
    depth
    76.09 mm total
    61.64 mm embedded
    height
    96 mm
    product weight
    300 g
    compatibility code
    PM2210
    Environment
    service life
    7 yr
    IP degree of protection
    IP30 (body) conforming to IEC 60529
    IP54 (front) conforming to IEC 60529
    relative humidity
    5...95 % 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -10...60 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    <= 2000 m
    electromagnetic compatibility
    Electrostatic discharge conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3
    Surge immunity test conforming to IEC 61000-4-5
    Conducted RF disturbances conforming to IEC 61000-4-6
    Magnetic field at power frequency conforming to IEC 61000-4-8
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4
    Emission tests conforming to FCC part 15 class A
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    overvoltage category
    III
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/02/22
    Size 12.3 MB
    Date 2018/02/22
    Size 2.4 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 2018/01/09
    Size 58 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 2018/02/07
    Size 2.4 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/09/18
    Size 8.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2017/09/18
    Size 649.9 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2016/01/31
    Size 340.8 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2018/03/03
    Size 709.1 KB
    Date 2018/03/03
    Size 3.8 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.