Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

METSEPM5563 Product picture Schneider Electric

Range: PowerLogic PM5000 series

Basic multi-function metering

METSEPM5563

METSEPM5563 Product picture Schneider Electric
Range: PowerLogic PM5000 series

Basic multi-function metering

METSEPM5563

PM5563 powermeter w 1mod2eth - upto 63th H - 1,1M 4DI/2DO 52alarms - DIN mount

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic PM5000
    device short name
    PM5563
    product or component type
    Power meter
    Complementary
    power quality analysis
    Up to the 63rd harmonic
    device application
    WAGES metering
    Power monitoring
    Gateway
    Multi-tariff
    type of measurement
    Energy
    Active and reactive power
    Voltage
    Current
    Frequency
    Power factor
    supply voltage
    125...250 V DC
    100...480 V AC (45...65 Hz)
    network frequency
    50 Hz
    60 Hz
    [In] rated current
    1 A
    5 A
    type of network
    1P + N
    3P
    3P + N
    power consumption in VA
    <= 10 VA at 480 V
    ride-through time
    35 ms 120 V AC typical
    129 ms 230 V AC typical
    display type
    Without display
    sampling rate
    128 samples/cycle
    measurement current
    5...10000 mA
    analogue input type
    Current (impedance 0.3 mOhm)
    Voltage (impedance 5 MOhm)
    measurement voltage
    20...400 V AC 45...65 Hz between phase and neutral
    20...690 V AC 45...65 Hz between phases
    frequency measurement range
    45...65 Hz
    number of inputs
    4 digital
    measurement accuracy
    +/- 0.5 % apparent power
    +/- 0.05 % frequency
    +/- 0.2 % active energy
    +/- 1 % reactive energy
    +/- 0.2 % active power
    +/- 0.1 % voltage
    +/- 0.05 % power factor
    +/- 0.15 °C current
    accuracy class
    Class 0.2S (active energy according to IEC 62053-22)
    number of outputs
    2 digital
    information displayed
    Tariff 8
    communication port protocol
    Modbus RTU and ASCII 2 wires, : 9.6, 19.2 and 38.4 kbauds, even/odd or none, insulation: 2500 V
    JBUS
    Modbus TCP/IP : 10/100 Mbit/s, insulation: 2500 V
    Ethernet Modbus TCP/IP daisy chain
    BACnet IP
    communication port support
    RS485
    Ethernet
    communication gateway
    Ethernet/serial
    data recording
    Data logs
    Event logs
    Min/max of instantaneous values
    Time stamping
    Alarm logs
    Maintenance logs
    memory capacity
    1.1 MB
    web services
    Alarm notification by e-mail
    Diagnostic via predefined web pages
    Web server
    Real time viewing of data
    Ethernet service
    SNTP client
    SNMP-Traps
    connections - terminals
    Voltage circuit: 4 screw terminal block
    Control circuit: 2 screw terminal block
    Current transformer: 6 screw terminal block
    RS485 link: 4 screw terminal block
    Digital input: 8 screw terminal block
    Digital output: 4 screw terminal block
    Ethernet network: 2 RJ45 connector
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 60529
    IEC 61557-12
    IEC 62053-22
    EN 50470-1
    EN 50470-3
    UL 61010-1
    IEC 62053-24
    product certifications
    CE conforming to IEC 61010-1
    CULus conforming to UL 61010-1
    BTL
    width
    96 mm
    depth
    72 mm
    height
    96 mm
    product weight
    450 g
    Environment
    electromagnetic compatibility
    ● conducted and radiated emissions class class B, conforming to EN 55022
    ● limitation of voltage changes, voltage fluctuations and flicker in low-voltage, conforming to IEC 61000-3-3
    ● limits for harmonic current emissions class class A, conforming to IEC 61000-3-2
    ● conducted RF disturbances class level 3, conforming to IEC 61000-4-6
    ● magnetic field at power frequency class level 4, conforming to IEC 61000-4-8
    ● electrostatic discharge class level 4 (8 kV ), conforming to IEC 61000-4-2
    ● radiated radio-frequency electromagnetic field immunity test, conforming to IEC 61000-4-3
    ● electrical fast transient/burst immunity test class level 4, conforming to IEC 61000-4-4
    ● surge immunity test class level 4, conforming to IEC 61000-4-5
    ● voltage dips and interruptions immunity test, conforming to IEC 61000-4-11
    IP degree of protection
    IP52 (front) conforming to IEC 60529
    IP30 (body) conforming to IEC 60529
    relative humidity
    5...95 % 50 °C
    pollution degree
    2
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...85 °C
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/04/13
    Size 6.2 MB
    Date 2018/04/13
    Size 1.1 MB
    Date 2018/06/19
    Size 16.5 MB
    Date 2018/06/19
    Size 4.8 MB
    Date 2018/10/08
    Size 12.2 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 3 MB
    Date 2016/03/30
    Size 87.2 KB
    CAD
    Date
    Size
    Add to My Documents
    Powerlogic PM5500
    Date 2015/05/01
    Size 307.2 KB
    Date 2015/05/01
    Size 771.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2018/03/13
    Size 2.6 MB
    Date 2015/12/01
    Size 1.7 MB
    Date 2015/05/05
    Size 1.1 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2016/05/10
    Size 641.5 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2015/05/05
    Size 566.3 KB
    Date 2015/05/05
    Size 1.2 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2015/05/05
    Size 507.3 KB
    Date 2015/05/05
    Size 413.3 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2018/02/24
    Size 366.3 KB
    Date 2018/02/24
    Size 1.3 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.