Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

NSYSFD18122D Product picture Schneider Electric

Range: Spacial SF

Kit enclosures

NSYSFD18122D

NSYSFD18122D Product picture Schneider Electric
Range: Spacial SF

Kit enclosures

NSYSFD18122D

Spacial SF double plain doors - 1800x1200 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    Door
    Application
    Multi-purpose
    For enclosure nominal dimensions
    H:  -
    mounting location
    Front
    range compatibility
    Spacial SF
    device composition
    1 lock with handle and 5 mm double bar insert
    quantity per set
    Set of 1
    Complementary
    material
    Sheet steel
    colour
    Grey RAL 7035
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 5 mm double bar
    number of locks
    1
    door type
    External plain
    door opening side
    Reversible 120 °
    maximum load
    60 kg/m²
    height
    Nominal : 1800 mm
    width
    Nominal : 1200 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 2016/10/07
    Size 101 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/10/05
    Size 349.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.