Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

NSYSFHF18840 Product picture Schneider Electric

Range: Spacial SF

Enclosures

NSYSFHF18840

NSYSFHF18840 Product picture Schneider Electric
Range: Spacial SF

Enclosures

NSYSFHF18840

Spacial SFHF - electromagnetic protected enclosure - H=1800 x W=800 x D=400 mm

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    Extended range
    Spacial SFHF
    product or component type
    Suitable enclosure
    enclosure type
    Electromagnetic protected
    enclosure nominal height
    1800 mm
    enclosure nominal width
    800 mm
    enclosure nominal depth
    400 mm
    enclosure mounting
    Floor-standing
    device composition
    1 door
    1 rear panel
    1 roof
    1 structure
    1 locking system with handle for door
    2 sliding rails
    4 mounting plate bracket
    4 adaptor upright
    Complementary
    structure type
    Formed from a single section
    Vertical uprights joined with top and bottom frames
    Panels and doors built into the structure
    Perforated structure with a pitch of 25 mm
    door type
    Plain on front
    number of doors
    1 on front
    door opening side
    Reversible 120 °
    lock type
    4 points lock, handle with 5 mm double bar insert on front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Rear
    Sides of enclosure
    removable parts
    Rear panel fixed by screws
    Roof fixed by screws
    Door fixed by screws for hinge
    Mounting plate bracket fixed by screws
    Sliding rail fixed by screws
    material
    Aluzinc for door
    Aluzinc for panels
    Galvanised steel for frame
    Galvanised steel for uprights
    Polyamide 6 with 30 % fibre glass for handle
    Zamak for hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure : grey RAL 7035
    Handle : black RAL 9005
    Environment
    standards
    EMC/EN/IEC 61547
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK10 conforming to IEC 62262
  • Documents and Downloads

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    Date 2017/12/13
    Size 5.4 MB
    Date 2017/12/13
    Size 1.4 MB
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/05/23
    Size 15.7 MB
    Date 2018/05/23
    Size 15.6 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 2017/09/24
    Size 61 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2017/09/18
    Size 334.4 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2017/04/10
    Size 6.5 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.