Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

NSYSFP20760T Product picture Schneider Electric

Range: Spacial SF

Enclosures

NSYSFP20760T

NSYSFP20760T Product picture Schneider Electric
Range: Spacial SF

Enclosures

NSYSFP20760T

Spacial SFP 2000x700x600mm, IP 55, RAL7035, glazed door for Prisma P system

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Spacial
    Extended range
    Spacial SF
    Application
    Prisma application
    product or component type
    Suitable enclosure
    enclosure nominal height
    2000 mm
    enclosure nominal width
    700 mm
    enclosure nominal depth
    600 mm
    enclosure mounting
    Floor-standing
    product specific application
    Installing the Prisma Plus System P
    device composition
    1 door
    1 rear panel
    1 roof
    1 structure
    1 locking system with handle for door
    2 sliding rails
    4 mounting plate bracket
    2 adaptor upright
    2 intermediate upright
    Complementary
    structure type
    Formed from a single section
    Vertical uprights joined with top and bottom frames
    Panels and doors built into the structure
    Perforated structure with a pitch of 25 mm
    door type
    Glazed on front
    number of doors
    1 on front
    door opening side
    Reversible 120 °
    lock type
    4 points lock, handle with 5 mm double bar insert on front door
    mounting plate description
    Without mounting plate
    type of gland plate
    Without gland plate
    accessibility for operation
    Front
    Rear
    Sides of enclosure
    removable parts
    Rear panel fixed by screws
    Roof fixed by screws
    Door fixed by screws for hinge
    Mounting plate bracket fixed by screws
    Sliding rail fixed by screws
    Adaptor upright fixed by screws
    Intermediate upright
    material
    Galvanised steel for frame
    Galvanised steel for uprights
    Polyamide 6 with 30 % fibre glass for handle
    Securit glass for door
    Sheet steel for door
    Sheet steel for panels
    Zamak for hinge
    surface finish
    Epoxy-polyester powder
    colour
    Enclosure : grey RAL 7035
    Handle : black RAL 9005
    Environment
    standards
    IEC 62208
    IP degree of protection
    IP55 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Cel SF Prisma Plus 2000x700x600 tr
    Date 2013/09/13
    Size 509.3 KB
    Date 2013/09/13
    Size 628.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.