Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

InRow SC System 1 InRow SC 50Hz 1PH, 1 NetShelter SX Rack 600mm, and Rear Containment

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    InRow SC System 1 InRow SC 50Hz 1PH, 1 NetShelter SX Rack 600mm, and Rear Containment
    Includes
    Installation guide
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Cayman Islands , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Compressor Type
    Rotary
    Intake Air
    Rear Return
    Refrigerant Charge
    3.0
    Air Flow
    1200.0
    Amp Draw In-Rush
    65
    Condensate Pump Capacity
    1.3
    Input
    Number of Power Cords
    1
    Input Power
    2390 W
    Input Frequency
    50 Hz
    Rack Height
    42 U
    Input Connections
    IEC 309 16A 2P+E
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Physical
    Maximum Height
    1991.0 mm
    Maximum Width
    900.0 mm
    Maximum Depth
    1273.0 mm
    Net Weight
    331.68 kg
    Color
    Black
    Environmental
    Storage Temperature
    0 - 40 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-4500 meters
    Audible noise at 1 meter from surface of unit
    80.000 dB
    Conformance
    Standard warranty
    1 year (parts only)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    InRow SC Technical Data (Manual)
    Date 2017/02/11
    Size 647.4 KB
    Date 2017/02/11
    Size 647.4 KB
    Date 2018/06/12
    Size 1.3 MB
    Date 2018/06/13
    Size 1 MB
    Date 2018/06/19
    Size 96.7 KB
    CAD
    Date
    Size
    Add to My Documents
    RACSC101-RACSC101E - InRow SC System, 1 In-Row SC, 1 Rack & Rear containment
    Certificate
    Date
    Size
    Add to My Documents
    EAC for InRow Cooling Products
    Date 2016/09/12
    Size 659.4 KB
    Date 2016/09/12
    Size 659.4 KB
    Application solutions
    Date
    Size
    Add to My Documents
    Date 2018/06/13
    Size 233.2 KB
    UPS Power for the InfraStruXure InRow SC
    Guidelines for Using Rack Air Containment System with InfraStruXure InRow SC
    Specification for tender
    Date
    Size
    Add to My Documents
    InfraStruXure InRow SC Guide Specification
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.