Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

REL52004 Product picture Schneider Electric

Range: Easergy P3

Products

REL52004

REL52004 Product picture Schneider Electric
Range: Easergy P3

Products

REL52004

Easergy P3U30, 4L, 4U, 16DI/8DO, Uaux: 48-230V, DI:110-230V, 2 x RJ-45

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Easergy P3
    product or component type
    Protection relay
    relay application
    Universal
    configuration type (Cortec)
    P3U30-5AAA2BCA
    [Us] rated supply voltage
    48...230 V AC/DC
    measuring inputs
    3 current input CT...1/5 A for phase current
    4 voltage input VT for voltage
    digital inputs
    16
    digital inputs nominal operation voltage
    110...230 V AC/DC
    digital outputs
    8
    1 watchdog
    communication ports
    Front: USB port with 1 connector
    Rear: RJ45 with 2 connector
    protection type
    Cold load pick-up
    Switch ON to fault (SOTF)
    Phase overcurrent ANSI:50/51
    Directional phase overcurrent ANSI:67
    Earth fault overcurrent ANSI:50N/51N
    Directional earth fault ANSI:67N
    Transient earth fault ANSI:67NI
    Capacitor bank unbalance ANSI:2
    Broken conductor ANSI:46 I2/I1
    Breaker failure ANSI:50BF
    Directional active underpower ANSI:37P
    Recloser ANSI:79
    Phase undercurrent ANSI:37
    Excessive starting time, locked rotor ANSI:48/51LR
    Motor restart inhibition ANSI:66
    Capacitor overvoltage ANSI:59C
    Negative sequence overcurrent ANSI:46
    Overvoltage ANSI:59
    Undervoltage ANSI:27
    Positive sequence undervoltage ANSI:27P
    Earth fault overvoltage ANSI:59N
    Underfrequency ANSI:81/81N
    Rate of change of frequency ANSI:81R
    Synchro-check ANSI:25
    Lockout relay ANSI:86
    H2 detection
    H5 detection
    Programmable stages ANSI:99
    Programmable curve
    single line diagram
    6 controlled + 2 monitored objects
    control and monitoring type
    8 programmable stages
    monitoring function
    Trip circuit supervision ANSI:74
    Circuit breaker monitoring
    Relay self-monitoring
    logs and records
    Disturbance recording
    Fault locator 21FL
    Tripping context
    Event recording
    control type
    Local control on single-line diagram
    Local control with I/O keys
    Local/remote control
    2 function keys
    Custom logic (logic equations)
    Mobile application
    Web-server
    Programmable switchgear interlocking
    Switchgear
    maximum number of CB controlled
    6
    switchgear diagnosis type
    CT supervision
    CT/VT supervision ANSI:60
    Trip circuit supervision ANSI:TCS
    type of measurement
    Reactive energy
    Short circuit fault reactance
    Earth fault reactance
    RMS active power
    RMS reactive power
    RMS apparent power
    Cos φ
    Tan φ
    Power angle
    Voltage interruption
    Current 3-phase
    Current zero sequence
    Current positive sequence
    Current negative sequence
    Current ratio of negative and positive
    Voltage phase to earth
    Voltage phase to phase
    Voltage zero sequence
    Voltage positive sequence
    Voltage negative sequence
    Voltage ratio of negative and positive
    Current 2nd, 15th harmonics with THD
    Voltage 2nd, 15th harmonics with THD
    Phasor diagram of currents or voltages
    Condition monitoring CB wear
    Frequency
    Active power
    Power factor
    Active energy
    Reactive power
    Apparent power
    communication protocols
    DNP3
    Modbus RTU
    IEC 61850 ed. 2
    Modbus TCP
    IEC 61850 ed. 1
    IEC 60870-5-101
    IEC 60870-5-103
    DNP3 over ethernet
    Ethernet/IP
    DeviceNet
    Profibus DP
    SPAbus
    RSTP redundancy protocol
    PRP redundancy protocol
    Complementary
    number of setting groups
    4
    cybersecurity
    Password protection
    Port hardening
    local signalling
    8 LEDs programmable
    4 LEDs
    display resolution
    128 x 64 pixels
    display type
    LCD
    software name
    Easergy SmartApp
    ESetup Easergy Pro virtual simulation test
    type of connectors
    Screw removable
    time synchronisation protocol
    SNTP
    web server
    Embedded HTTP server
    Environment
    IP degree of protection
    IP54 conforming to IEC 60529
    operating altitude
    2000 m
    protective treatment
    Conformal coating
    standards
    IEC
    ambient air temperature for operation
    -40...60 °C
    ambient air temperature for storage
    -40...70 °C
    relative humidity
    0...95 % without condensation
    height
    169.5 mm
    width
    170 mm
    depth
    205 mm
    product weight
    3.5 kg maximum
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Software - Released
    Date
    Size
    Add to My Documents
    Date 2017/12/04
    Size 4.9 MB
    Date 2018/10/16
    Size 31.6 MB
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/10/17
    Size 8.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/09/10
    Size 5.9 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2017/10/09
    Size 269.3 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2017/10/19
    Size 364.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Functional View



  • Dimensions Drawings

    Base Unit Dimensions


    A

    B

    With screw connector

    214 mm/8.43”

    192 mm/7.6”

    With ring-lug connector

    226 mm/8.90”

    204 mm/8.0”