Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Smart-UPS
SU5000R5IBX135 Product picture Schneider Electric
Restricted Sales for Services

SU5000R5IBX135

Product Logo
SU5000R5IBX135 Product picture Schneider Electric
Restricted Sales for Services
SU5000R5IBX135
Product Logo

IBM Smart-UPS 5000VA RM 5U 230V Black W/EPO

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Smart UPS signalling RS-232 cable
    Rack mounting support rails
    CD with software
    performance multiplier
    0
    Number of tare power
    75 W
    Number of power module free slots
    0
    Number of power module filled slots
    0
    redundant
    No
    size UPS version
    Internetworking
    Server
    Telecom
    UPS size
    S
    value multiplier
    0
    variant option
    Black
    Physical
    number of rack unit
    5U
    colour
    Black
    depth
    63.5 cm
    height
    22.2 cm
    mounting location
    Front
    mounting preference
    No preference
    net weight
    93.18 kg
    mounting mode
    Rack-mounted
    USB compatible
    No
    width
    48.3 cm
    Input
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    number of input connectors
    1 hard wire 3-wire
    input voltage limits
    168...302 V adjustable
    174...286 V
    number of cables
    1
    input voltage
    230 V
    Output
    rated power in W
    3750 W
    Maximum configurable power in W
    3750 W
    harmonic distortion
    Less than 5 % at full load
    output frequency
    47...53 Hz for 50 Hz nominal sync to mains
    57...63 Hz for 60 Hz nominal sync to mains
    crest factor
    Up to 5 : 1
    UPS type
    Line interactive
    Wave type
    Sine wave
    nb of power socket outlets
    8 IEC 60320 C13
    6 IEC Jumpers
    2 IEC 60320 C19
    curve equation
    Efficiency
    curve load maximum
    100 %
    curve X-axis maximum
    100 %
    curve X-axis minimum
    0 %
    curve X-axis title
    Load
    curve X-axis units
    Percentage
    curve Y-axis maximum
    100 %
    curve Y-axis minimum
    50 %
    curve Y-axis title
    Efficiency
    curve Y-axis units
    Percentage
    output voltage
    230 V
    Maximum configurable power in VA
    5000 VA
    rated power in VA
    5000 VA
    Transfer time
    2 ms typical
    Conformance
    product certifications
    C-Tick
    CE
    GOST
    TÜV
    VDE
    standards
    EN 50091-1
    EN 50091-2
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    acoustic level
    53 dBA
    heat dissipation
    430 Btu/h
    Batteries & Runtime
    battery type
    Lead-acid battery
    number of battery filled slots
    0
    number of battery free slots
    0
    Battery recharge time
    6.2 h
    number of battery replacement quantity
    2
    additional information
    Configurable for 220 : 230 or 240 nominal output voltage
    liquid value
    0
    battery curve
    Z
    battery charger power
    219 W rated
    Battery power in VAH
    1360 VAh runtime
    battery life
    3…5 year(s)
    extended runtime
    0
    Communications & Management
    free slots
    0
    control panel
    LED status display with load and battery bar-graphs and on line : on battery : replace battery : and overload indicators
    alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Emergency power off
    Optional
    Surge Protection and Filtering
    Surge energy rate
    480 J
    noise suppression
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Packing Units
    Package 1 Weight
    102.27 kg
    Contractual warranty
    Warranty
    2 years repair or replace, optional on-site warranties available, optional extended warranties available
  • View more
    View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Korean Approval (Version V0)
    Description
    Korean Approval
    prp.document.label.format zip
    Size 80.2 KB
    Date 2002/11/04
    Description
    Korean Approval
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.