Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TCSESU033FN0 Product picture Schneider Electric

Range: Logic controller - Modicon M258

Accessories

TCSESU033FN0

TCSESU033FN0 Product picture Schneider Electric
Range: Logic controller - Modicon M258

Accessories

TCSESU033FN0

Ethernet TCP/IP switch - ConneXium - 3 ports for copper

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    ConneXium
    product or component type
    Ethernet TCP/IP unmanaged switch
    concept
    Transparent Ready
    communication port protocol
    Ethernet TCP/IP
    port Ethernet
    10BASE-T/100BASE-TX - 3 port(s) copper cable
    maximum number of switches in cascade
    Unlimited
    Complementary
    integrated connection type
    Shielded RJ45 copper cable
    transmission support medium
    Twisted shielded pairs cable CAT 5E for copper cable
    Ethernet service
    Automatic negotiation of 10/100 Mbit/s and duplex mode
    Auto MDI/MDX
    Automatic change of polarity
    Storage and re-routing of received data
    [Us] rated supply voltage
    24 V
    supply voltage limits
    9.6...32 V DC SELV
    power consumption in W
    2.2 W
    electrical connection
    Removable connector 3 ways power supply
    marking
    CE
    local signalling
    1 LED power supply
    1 LED per channel copper port activity
    1 LED per channel 10 or 100 Mbit/s data rate
    Ethernet cabling system
    TF switches
    width
    25 mm
    height
    114 mm
    depth
    79 mm
    product weight
    0.113 kg
    Environment
    ambient air temperature for operation
    0...60 °C
    relative humidity
    > 0...95 % without condensation
    IP degree of protection
    IP30
    standards
    CSA C22.2 No 142
    CUL 508
    product certifications
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/05/02
    Size 1.7 MB
    Date 2017/12/14
    Size 8.4 MB
    Date 2018/05/02
    Size 5.2 MB
    Date 2018/02/07
    Size 2.4 MB
    User guide
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 5.9 MB
    End of life manual
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Power Wiring