Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TSXDSY64T2K Product picture Schneider Electric

Range: Modicon Premium

Standard environment

TSXDSY64T2K

TSXDSY64T2K Product picture Schneider Electric
Range: Modicon Premium

Standard environment

TSXDSY64T2K

discrete output module Modicon Premium - 64 O solid state

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete output module
    discrete output number
    64
    discrete output type
    Solid state protected
    discrete output voltage
    24 V DC positive conforming to EN/IEC 61131-2 19...30 V
    Complementary
    current per channel
    <= 0.1 A
    current per module
    <= 5 A
    leakage current
    < 0.1 mA 30 V
    tungsten load
    <= 1.2 W
    [Ures] residual voltage
    < 1.5 V
    response time
    1.2 ms
    paralleling of outputs
    Yes : 3 maximum
    output overvoltage protection
    By transil diode
    reverse polarity protection
    Reverse mounted diode
    output overload protection
    Automatic trip
    short-circuit protection
    Automatic trip
    load impedance
    > 220 W at state 1
    isalotion resistance
    > 10 MOhm 500 V
    power dissipation
    (2.4 W + 0.1 W x No of outputs)
    product compatibility
    Dial and Power
    marking
    CE
    electrical connection
    4 connectors HE-10
    current consumption
    155 mA 5 V DC
    module format
    Standard
    product weight
    0.36 kg
    Environment
    dielectric strength
    1500 V 50/60 Hz 60 s
    standards
    CSA C22.2 No 213 Class I Division 2 Group D
    CSA C22.2 No 213 Class I Division 2 Group B
    93/68/EEC
    92/31/EEC
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 142
    89/336/EEC
    IEC 61131-2
    CSA C22.2 No 213 Class I Division 2 Group C
    UL 508
    product certifications
    RMRS
    LR
    DNV
    GL
    RINA
    BV
    ABS
    ambient air temperature for operation
    0...60 °C
    ambient air temperature for storage
    -25...70 °C
    relative humidity
    10...95 % without condensation for operation
    5...95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 80.1 KB
    UL_E486184_NRAQ-NRAQ7_ALL_JUN2018
    Date 2018/08/06
    Size 160.6 KB
    Date 2018/08/06
    Size 173.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 478.2 KB
    Date 2018/06/19
    Size 1.9 MB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 2018/05/23
    Size 78.9 KB
    Date 2018/01/17
    Size 164.4 KB
    Date 2018/01/17
    Size 1.6 MB
    Date 2018/01/17
    Size 750.3 KB
    Date 2018/01/17
    Size 785.6 KB
    BV Marine Certificate PREMIUM PLCs
    Date 2018/01/17
    Size 255.4 KB
    Date 2018/01/17
    Size 183.1 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Standard and Extendable Racks for Modules Mounting
    Dimensions of Modules and Racks


    (1) With screw terminal block modules.

    (2) Maximum depth for all types of modules and their associated connectors.


  • Connections and Schema

    Discrete Transistor Output 64-Channel Module for Direct Current
    Wiring Diagram


    FU2
    2 A quick-blow fuse.

    NOTE: It is compulsory to connect:

    • the + 24 VDC to terminals 17 and 19;

    • the 0 V to terminals 18 and 20.