South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

TSXDSZ32R5 Product picture Schneider Electric

View all Modicon TSX Micro

Modicon TSX Micro - TSXDSZ32R5

I/O modules

TSXDSZ32R5 Product picture Schneider Electric
View all Modicon TSX Micro
Modicon TSX Micro - TSXDSZ32R5
I/O modules

TSX Micro - 32 output relay

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Modicon TSX Micro automation platform
    product or component type
    Relay discrete output module
    discrete output number
    32 screw terminal block
    contacts type and composition
    NO
    Complementary
    output voltage limits
    19...264 V AC
    10...34 V DC
    [Ith] conventional free air thermal current
    2 A
    power consumption in VA
    50 VA 24 V AC-12 resistive
    24 VA 24 V AC-15 inductive
    100 VA 48 V AC-12 resistive
    200 VA 110...120 V AC-12 resistive
    200 VA 200...240 V AC-12 resistive
    50 VA 48 V AC-15 inductive
    50 VA 110...120 V AC-15 inductive
    50 VA 200...240 V AC-15 inductive
    power consumption in W
    24 V DC-12 resistive
    24 V DC-13 inductive
    response time
    < 10 ms
    current consumption
    175 mA
    power dissipation in W
    3.5 W
    isolation voltage
    1500 V 1 s
    insulation resistance
    >= 10 mOhm
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2018/07/14
    Size 9.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/06/19
    Size 77.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2018/08/06
    Size 456.6 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 2018/01/17
    Size 156.8 KB
    Date 2018/01/17
    Size 1.2 MB
    Date 2018/01/17
    Size 1.7 MB
    Date 2018/01/17
    Size 467.7 KB
    Date 2018/01/17
    Size 1.3 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Connections and Schema

    Pre-Actuators/Outputs Connections
    Wiring Diagram