Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

US31BP_B00 Product picture Schneider Electric

Range: ULTI

Wiring Devices

US31BP_B00

US31BP_B00 Product picture Schneider Electric
Range: ULTI

Wiring Devices

US31BP_B00

Ulti - 250V 4 A 1 gang bell push switch impress switch module, blue LED

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Ulti
    product or component type
    Switch module
    load type
    Resistive
    switch application
    Bell
    Complementary
    bulb type
    LED blue
    rated current
    4 A 250 V AC 50 Hz
    number of cables
    3 x 2.5 mm²
    opening distance
    > 1.2 mm
    device mounting
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    number of gangs
    1 gang
    switch function
    Bell push switch
    width
    87 mm
    height
    87 mm
    depth
    22.7 mm
    Environment
    ambient air temperature for operation
    -5...40 °C
    relative humidity
    0...95 %
    standards
    GB 16915.1
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.