Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

VDIG150991001 Product picture Schneider Electric

Range: Actassi for Asia

Fibre Solution

VDIG150991001

VDIG150991001 Product picture Schneider Electric
Range: Actassi for Asia

Fibre Solution

VDIG150991001

Actassi 19-C Fibre Optic Panel Sliding 19" 1U, splicing, 24 fibres,

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Actassi
    product
    19” fibre optic panel for splicing
    provided equipment
    1 coiling wheel
    2 quick fix 19" mounting
    2 Pg 9 cable gland
    3 blanking plate
    4 label holder
    1 splicing cassette
    1 transparent cover rear
    2 transparent cover front
    colour
    Dark grey (RAL 7016)
    rack unit
    1U
    Complementary
    device composition
    Connectors
    number of connectors
    24
    material
    PA6(plastic part)
    PA66 GF20(plastic part)
    DC01 1.2 mm(metal sheet)
    PC(plastic part)
    PMMA (polymethyl methacrylate)(plastic part)
    height
    45 mm
    width
    490 mm
    depth
    300 mm
    weight
    4.7 kg
    targeted region
    Europe
    Asia Pacific
    Environment
    ambient air temperature for operation
    -10...55 °C
    standards
    IEC 60297
    NF C 20-150
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months 18 months
  • Documents and Downloads

    Language
    • English
    Software Pre-Sales
    Date
    Size
    Add to My Documents
    Date 2018/08/30
    Size 5.6 MB
    Date 2018/08/30
    Size 5.4 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.