Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

VDIM33174 Product picture Schneider Electric

Range: Actassi for Asia

Copper Solution

VDIM33174

VDIM33174 Product picture Schneider Electric
Range: Actassi for Asia

Copper Solution

VDIM33174

Actassi 19-DC Patching Frame Overhead 19" 4U

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Actassi
    product or component type
    19" uprights
    device application
    Overhead patching
    number of units 19" - Height
    4U - 350 mm
    installation mode
    Overhead
    Tray mounted
    Cable ladder mounted
    applications
    To mount 19" equipment
    enclosure type
    Open frame
    colour
    Uprights : raven black
    Complementary
    device composition
    2 x 19" uprights
    load rating
    Static : 15 kg
    support equipment
    2 x 19" uprights (vertical)
    4 x mounting bracket (angled)
    4 x bolts and nuts
    4 x cord self-lock grip strip
    2 x cord manager
    1 x label holder
    material
    Steel
    surface finish
    Epoxy-polyester powder
    width
    500 mm
    depth
    160 mm
    Environment
    standards
    EIA-310D
    IEC 60297-3-100
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/09/06
    Size 19.8 MB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2013/03/11
    Size 181.7 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.