Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

VLVAF4P03510AA Product picture Schneider Electric

Range: VarSet LV

VarSet capacitor banks IEC

VLVAF4P03510AA

VLVAF4P03510AA Product picture Schneider Electric
Range: VarSet LV

VarSet capacitor banks IEC

VLVAF4P03510AA

VarSet capacitor bank Auto 150kvar DR3,8 with incomer CB xxB 400V 50Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    network rated voltage
    400 V - AC at 50 Hz
    415 V - AC at 50 Hz
    reactive power rating
    150 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic with detuned reactors
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25...50 %
    [THDU] total harmonic distorsion of voltage
    > 4...7 %
    tuning factor
    3.8
    tuning frequency
    190 Hz
    power per step
    25 kvar
    step composition
    2x25 + 2x50
    location of connection
    Bottom
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan + detuned reactors
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    Capacitor : 1.8 x In at 480 V conforming to IEC 60831
    Battery : 1.19 x In at 400 V conforming to IEC 61439-2
    Battery : 1.19 x In at 415 V conforming to IEC 61439-2
    main incomer protection
    Circuit breaker protection
    breaking capacity
    35 kA (Icu)
    control type
    Rotary handle
    step protection type
    Overload: step circuit breaker
    Short-circuit: step circuit breaker
    accessibility for operation
    Front
    colour
    RAL 7035 (grey)
    maximum weight
    334 kg
    height
    1300 mm
    width
    Capacitor : 800 mm
    Detuned reactor : 800 mm
    depth
    300 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 400 VA
    function available
    GenSet shedding contact
    Alarm contact
    Environment
    standards
    IEC 61439-1
    IEC 61921
    IEC 61439-2
    product certifications
    CE
    ASEFA
    EAC
    mounting location
    Indoor
    IP degree of protection
    Environment : IP31
    Safety : IPxx B
    IK degree of protection
    IK10
    relative humidity
    0...95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5...45 °C
    average ambient air temperature for operation
    Annual : 35 °C
    Over 24 hours : 45 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2017/11/16
    Size 618.3 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2013/06/28
    Size 755.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2018/02/13
    Size 780.1 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.