Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

VLVAF6P03514AA Product picture Schneider Electric

Range: VarSet LV

VarSet capacitor banks IEC

VLVAF6P03514AA

VLVAF6P03514AA Product picture Schneider Electric
Range: VarSet LV

VarSet capacitor banks IEC

VLVAF6P03514AA

VarSet capacitor bank Auto 250kvar DR3,8 with incomer CB xxB 400V 50Hz

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    network rated voltage
    400 V - AC at 50 Hz
    415 V - AC at 50 Hz
    reactive power rating
    250 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic with detuned reactors
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25...50 %
    [THDU] total harmonic distorsion of voltage
    > 4...7 %
    tuning factor
    3.8
    tuning frequency
    190 Hz
    power per step
    50 kvar
    step composition
    50 + 2x100
    location of connection
    Bottom
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan + detuned reactors
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    800 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    Capacitor : 1.8 x In at 480 V conforming to IEC 60831
    Battery : 1.19 x In at 400 V conforming to IEC 61439-2
    Battery : 1.19 x In at 415 V conforming to IEC 61439-2
    main incomer protection
    Circuit breaker protection
    breaking capacity
    50 kA (Icu)
    control type
    Rotary handle
    step protection type
    Overload: harmonic control from VarPlus Logic
    Short-circuit: fuse
    accessibility for operation
    Front
    colour
    RAL 7035 (grey)
    maximum weight
    952 kg
    height
    2200 mm
    width
    Capacitor : 800 mm
    Detuned reactor : 600 mm
    depth
    600 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 1000 VA
    function available
    Alarm contact
    GenSet shedding contact
    Environment
    standards
    IEC 61439-1
    IEC 61921
    IEC 61439-2
    product certifications
    ASEFA
    EAC
    CE
    mounting location
    Indoor
    IP degree of protection
    Environment : IP31
    Safety : IPxx B
    IK degree of protection
    IK10
    relative humidity
    0...95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5...45 °C
    average ambient air temperature for operation
    Annual : 35 °C
    Over 24 hours : 45 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 2017/11/16
    Size 618.3 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 2013/06/28
    Size 755.1 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 2018/02/13
    Size 780.1 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.