South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

XAPM1201H29 Product picture Schneider Electric

View all Harmony XAP, XB2 SL

Harmony XAP, XB2 SL - XAPM1201H29

Products

XAPM1201H29 Product picture Schneider Electric
View all Harmony XAP, XB2 SL
Harmony XAP, XB2 SL - XAPM1201H29
Products

die-cast empty control station - XAPM - Ø 22 - zinc alloy - 1 opening

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XAP
    product or component type
    Die-cast empty control station
    device short name
    XAPM
    product destination
    For Ø 22 mm control and signalling units
    product front plate size
    80 x 80 mm
    usable depth
    49 mm
    number of cut-out
    1 cut-out
    colour of base of enclosure
    Blue
    colour of cover
    Blue
    material
    Zinc alloy
    cable entry
    1 hole with blanking plug for ISO 429248 cable gland 20 mm
    1 hole without blanking plug for ISO 429248 cable gland 20 mm
    device mounting
    Flush
    IP degree of protection
    IP69 conforming to NF C 20-010
    IP65 conforming to IEC 60529
    IP69K
    Complementary
    number of vertical rows
    1
    product weight
    0.455 kg
    Environment
    protective treatment
    TC
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    overvoltage category
    Class I conforming to NF C 20-030
    Class I conforming to IEC 60536
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/11/14
    Size 897 KB
    Date 2018/10/26
    Size 87.7 KB
    Date 2018/10/29
    Size 300 B
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions and Fixing

    Refer to the product characteristics to get the number of cut-outs.


    (1)
    1 hole, without blanking plug, for cable gland with 14 mm/0.55 in. maximum clamping capacity
    (2)
    1 hole, with blanking plug (protrusion 6 mm/0.23 in.), for cable gland with 14 mm/0.55 in. maximum clamping capacity
    (3)
    2 x Ø 5.6 mm/0.22 in. holes, depth 20 mm/0.78 in.
    P
    Usable depth

    a

    b

    c

    G

    H

    P

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    mm

    in.

    80

    3.15

    80

    3.15

    51.5

    2.01

    50

    1.97

    65

    2.56

    49

    1.93