Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Harmony XB5
XB5AD912R4K7 Product picture Schneider Electric

XB5AD912R4K7

Green premium brand logo
XB5AD912R4K7 Product picture Schneider Electric
XB5AD912R4K7
Green premium brand logo

Complete potentiometer, plastic, Ø22, 4K7

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Harmony XB5
    product or component type
    Potentiometer
    device short name
    XB5
    head type
    Standard
    device presentation
    Complete product
    Complementary
    bezel material
    Dark grey plastic
    mounting diameter
    22 mm
    product compatibility
    Ø 6 mm shaft
    sale per indivisible quantity
    1
    CAD overall width
    30 mm
    CAD overall height
    42 mm
    CAD overall depth
    82 mm
    net weight
    0.048 kg
    protective treatment
    TH
    ambient air temperature for storage
    -40…70 °C
    ambient air temperature for operation
    -40…70 °C
    electrical shock protection class
    Class II conforming to IEC 60536
    IP degree of protection
    IP66 conforming to IEC 60529
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    resistance to high pressure washer
    7000000 Pa at 55 °C, distance : 0.1 m
    IK degree of protection
    IK03 conforming to IEC 50102
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 60947-1
    product certifications
    BV
    CSA
    UL listed
    shape of signaling unit head
    Round
    operator profile
    knurled knob, with (white)
    [Us] rated supply voltage
    <= 30 V AC
    <= 42 V DC
    rated power in W
    1 W at 70 °C
    precision of internal conversion resistor
    +-10%
    potentiometer characteristic
    Linear
    mechanical durability
    50000 cycles
    ohmic value
    4700 Ohm
    material
    Cermet
    vibration resistance
    5 gn (f= 2…500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    main group
    Potentiometer
    group of product
    Potentiometer knurled knob
    colour of marking
    White
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    58 g
    Package 1 Height
    8.8 cm
    Package 1 width
    4.2 cm
    Package 1 Length
    5.4 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more
    View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020 (Version 14.0)
    Description
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020
    prp.document.label.format pdf
    Size 18.6 MB
    Date 2020/09/09
    Description
    Catalog of Harmony XB5 plastic control and signaling units - English 09-2020
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 46.8 MB
    Date 2020/08/25
    Files in document
    Description
    CCC Certificate
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P (Version 1.0)
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    prp.document.label.format pdf
    Size 163.3 KB
    Date 2019/05/23
    Description
    IECEE CB SCHEME Certificate XB4B, XB4F, ZB4B, ZB4F, ZB4S, XB5A, XB5F, XB5EV, ZALV, ZB5A, ZB5C, ZB5F, ZB5S, ZBE, ZBP, ZBV, ZBW, ZBY, ZBZ, ZENL, ZB2BE, XD4P, ZD4P, ZD5P, all models followed by additional suffixes.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.2 MB
    Date 2016/12/01
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AD912R4K7 : head Ø22 + mounting base + potentiometer 4K7
    Description
    head Ø22 + mounting base + potentiometer 4K7
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2020/11/25
    Description
    head Ø22 + mounting base + potentiometer 4K7
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 2017/11/01
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AD912R4K7 : head Ø22 + mounting base + potentiometer 4K7
    Description
    head Ø22 + mounting base + potentiometer 4K7
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2020/11/25
    Description
    head Ø22 + mounting base + potentiometer 4K7
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 2017/11/01
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XB5AD912R4K7 : head Ø22 + mounting base + potentiometer 4K7
    Description
    head Ø22 + mounting base + potentiometer 4K7
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2020/11/25
    Description
    head Ø22 + mounting base + potentiometer 4K7
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    e:
    Panel thickness: 1 mm to 6 mm / 0.03 in. to 0.24 in.


  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)
    Connection by Screw Terminals or Plug-in Connectors


    Connection by Faston Connectors


    Connections

    a in mm

    a in in.

    b in mm

    b in in.

    By screw clamp terminals or plug-in connector

    40

    1.57

    30

    1.18

    By Faston connectors

    45

    1.77

    32

    1.26

    Detail of Lug Recess


    (1)
    Diameter on finished panel or support
    (2)
    For selector switches and Emergency stop buttons, use of an anti-rotation plate type ZB5AZ902 is recommended.
    (3)
    Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)