Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ZB4BG6K Product picture Schneider Electric

Range: Harmony XB4

Heads

ZB4BG6K

ZB4BG6K Product picture Schneider Electric
Range: Harmony XB4

Heads

ZB4BG6K

selector switch head Ø22 2-position spring return 4 multichips

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Head for key selector switch
    device short name
    ZB4
    bezel material
    Chromium plated metal
    mounting diameter
    22 mm
    head type
    Standard
    sale per indivisible quantity
    1
    shape of signaling unit head
    Round
    return
    Right to left
    operator profile
    Black key switch
    type of operator
    Spring return
    operator position information
    2 positions 90°
    type of keylock
    Special key
    product compatibility
    4 multi-chip
    key withdrawal position
    Left
    Complementary
    CAD overall width
    29 mm
    CAD overall height
    29 mm
    CAD overall depth
    72 mm
    resistance to high pressure washer
    7000000 Pa at 55 °C,distance: 0.1 m
    mechanical durability
    1000000 cycles
    electrical composition code
    C11 for <= 3 contacts using single blocks in front mounting
    C15 for 1 contacts using single blocks in front mounting
    C3 for <= 6 contacts using single blocks in front mounting
    C4 for <= 6 contacts using single and double blocks in front mounting
    C7 for <= 4 contacts using single blocks in front mounting
    C8 for <= 4 contacts using single and double blocks in front mounting
    C5 for <= 5 contacts using single blocks in front mounting
    C6 for <= 5 contacts using single and double blocks in front mounting
    device presentation
    Basic element
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    overvoltage category
    Class I conforming to IEC 60536
    IP degree of protection
    IP69
    IP67
    IP66 conforming to IEC 60529
    IP69K
    NEMA degree of protection
    NEMA 13
    NEMA 4X
    IK degree of protection
    IK06 conforming to IEC 50102
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    UL 508
    GB 14048.5
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL listed
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/09/18
    Size 315 B
    Date 2017/09/18
    Size 315 B
    Marine certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.