Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ZB4BZ1045 Product picture Schneider Electric

Range: Harmony XB4

Electrical functions

ZB4BZ1045

ZB4BZ1045 Product picture Schneider Electric
Range: Harmony XB4

Electrical functions

ZB4BZ1045

single contact block with body/fixing collar 2NC spring clamp terminal

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    2 NC
    contact operation
    Slow-break
    contact block type
    Single
    device composition
    Body
    Fixing collar
    connections - terminals
    Spring clamp terminals
    Complementary
    CAD overall width
    30 mm
    CAD overall height
    47 mm
    CAD overall depth
    37 mm
    terminals description ISO n°1
    (11-12)NC
    product weight
    0.062 kg
    contacts usage
    Standard contacts
    positive opening
    With positive opening conforming to EN/IEC 60947-5-1 appendix K
    operating travel
    1.5 mm (NC changing electrical state)
    4.3 mm (total travel)
    mechanical durability
    5000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    electrical durability
    10000000 cycles
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
    standards
    EN/IEC 60947-1
    EN/IEC 60947-5-1
    EN/IEC 60947-5-4
    EN/IEC 60947-5-5
    JIS C 4520
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CSA
    DNV
    GL
    LROS (Lloyds register of shipping)
    RINA
    UL
    vibration resistance
    5 gn (f = 2...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/06/20
    Size 20.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2017/09/18
    Size 315 B
    Date 2016/06/15
    Size 1.1 MB
    Date 2017/06/12
    Size 1.1 MB
    Product environmental
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation)

    Connection by Screw Clamp Terminals or Plug-in Connectors or on Printed Circuit Board

    Connection by Faston Connectors



    (1)
    Diameter on finished panel or support
    (2)
    40 mm min. / 1.57 in. min.
    (3)
    30 mm min. / 1.18 in. min.
    (4)
    Ø 22.5 mm / 0.89 in. recommended (Ø 22.3 mm 0+0.4 / 0.88 in. 0+0.016)
    (5)
    45 mm min. / 1.78 in. min.
    (6)
    32 mm min. / 1.26 in. min.