South Africa

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

ZB4BZ1055 Product picture Schneider Electric

View all Harmony XB4

Harmony XB4 - ZB4BZ1055

Electrical functions

ZB4BZ1055 Product picture Schneider Electric
View all Harmony XB4
Harmony XB4 - ZB4BZ1055
Electrical functions

1-N/O AND 1-N/C CONTACT, WITH SPRING CLAMP AND

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Harmony XB4
    product or component type
    Complete body/contact assembly
    device short name
    ZB4
    fixing collar material
    Zamak
    sale per indivisible quantity
    1
    head type
    Standard
    contacts type and composition
    1 NO + 2 NC
    contact operation
    Slow-break
    contact block type
    Single
    device composition
    Fixing collar
    Contact block
    Complementary
    CAD overall width
    30 mm
    product weight
    0.064 kg
    mechanical durability
    10000000 cycles
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    10 A, Q600
    10 A, A600
    electrical durability
    10000000 cycles, 10 A
    customizable
    No
    compatibility code
    ZB4
    Environment
    protective treatment
    TH
    ambient air temperature for storage
    -40...70 °C
    ambient air temperature for operation
    -40...70 °C
    IP degree of protection
    IP20 conforming to IEC 60529
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 2018/10/12
    Size 20.4 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 2018/10/30
    Size 1.1 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.