Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric USA Website

Welcome to our website.

Faster installation

Factory-wired and assembled equipment help you operate faster.

Save Space

Square D and third-party equipment integrations decrease the footprint.

Lean construction

Space-saving design and reduced packaging support lean construction.

Stay on schedule

Quick and efficient installation ensures projects remain on schedule.
Hours instead of days

Achieve an 80-90% faster install time. No conduit is required between panelboards, feeders, transformers, and bus. Everything is already pre-wired and ready to install.

Every unit is factory inspected and tested, then packaged and shipped as a single unit. Eliminate hidden on-site costs such as forgotten fittings and wire. Integrated Equipment means faster project completion and less job-site call backs due to issues.

More room for retail

Save 40% electrical room space. Because components are stacked, less floor and wall space is required. 

Panelboard interiors can be configured three ways: stacked, column width, or full height to optimize wall space.

Smarter design: IPaCS features
  • Integrated Power Center (IPC) sections are assembled at the factory, reducing labor and installation time at the job site
  • Close coupling sections eliminate the need for interconnecting conduits, box connectors, and shortens feeder cable runs
  • Three large rectangular openings are provided between sections, allowing you to quickly and easily route cables from one shipping split to another
  • IPC enclosures are 10.25 in. deep, providing ample space for installing branch conductors at the job site
  • Up to 65 kA Short Circuit Current Rating (SCCR); fully tested system at 480 Y/277 V
  • Create standardization in electrical design and drive consistency in installation in cost budgeting

Square D IPaCS Products

 

Modular Panelboard System

 

Integrated Power Center 2

 

Integrated Power Center (IPC)

 

Energy Control Center

Kwik Trip Improves Efficiency and Reliability

Customer success story
Ryan Roberts, project manager for Kwik Trip’s engineering, describes how using Square D IPaCS power wall shorten the construction cycle and ensures equipment arrives on time and on budget.

Learn more about fast delivery and benefits

Square D Integrated Equipment with RapidSource expedited delivery

Benefits of Integrated Equipment: Part 1

Benefits of Integrated Equipment: Part 2
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
Start your sales inquiry online and an expert will connect with you.

All Support & Contact

Find answers now. Search for a solution on your own, or connect with one of our experts.