Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
Image

EASY9 MCB 2P 20A C 400V 18MM

Date: 18 March 2024 | Type: Environmental disclosure
Languages: English | Version: 2.0
Document Reference: ENVPEP1804003EN
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: Product Environmental Profile
Country: International

Files

File Name
Internal PEP ENVPEP1804003_V2.pdf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.