Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
Image

Dig 64 In 24 Vdc Sink

Date: 05 December 2006 | Type: CAD
Version: 1.0
Document Reference: SFDI_BMX_DDI_6402K

Files

File Name
SFDI_BMX_DDI_6402K.dwg
SFDI_BMX_DDI_6402K.dxf

Need help?

Start here!

Find answers now. Search for a solution on your own, or connect with one of our experts.

Contact Support

Reach out to our customer care team to receive more information, technical support, assistance with complaints and more.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new Window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new Window

Contact Sales

Start your sales enquiry online and an expert will connect with you.