Our Brands

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.
		
How can we help you today?
What are the drop-out voltage limits for TeSys D contactors?
For the AC control circuit characteristics for TeSys D drop out voltage ranges from 0.3 to 0.6 Uc at 60 °C  for D09 to D80A , 0.3 to 0.6 Uc at 55 °C for D80 to D95 and 0.3 to 0.5 Uc at 55 °C for D115 and D150.

While for DC controlled circuit, the drop out ranges from 0.1 to 0.25 Uc at 60 °C for LC1 D09…D38 and LC1 DT20…DT40, 0.1 to 0.3 Uc at 60 °C for LC1 D40A…D80A LC1 DT60A and DT80A,
0.1 to 0.3 Uc at 55 °C for LC1 or LP1 D80 and LC1 D95 and 0.15 to 0.4 Uc at 55 °C for LC1 D115 and LC1 D150.
refer to attachment

Schneider Electric United Arab Emirates

Attachment(s)
TeSys D contactors drop-out voltage limits.pdf [641.21 KB]