Discover Altivar Soft Starter ATS130
Discover Altivar Soft Starter ATS130
Soft starter for optimised motor Management

ATS130 increases operational efficiency during development and manufacturing through flexibility, and ease.Compact soft starter and solution for extended operation cycle.
- Reduces mechanical stress with soft start and soft stop.
- Energy efficiency with the integrated bypass.
- Use the full motor capabilities in continuous or intermittent operations thanks to its high starting capabilities.
- Robust and compliant to the harsh environment.
- Help to protect the complete system in association with Tesys Circuit breaker.
- Preventive maintenance-free.
What’s new about Altivar Soft Starter ATS130
ATS130 helps to optimise control panel design
- Backplate and DIN rail mounting.
- Side-by-side mounting.
- A tested, compact, and easy-to-assemble solution with ATS130 soft motor Starter.
- Sleek style with the essentials.
- Easy set-up with 3 potentiometers.
- Clear graduation.
- Status and diagnosis.
- Boost for demanding application.
Benefits of Altivar Soft Starter ATS130
Benefits of Altivar Soft Starter ATS130
Flexibility
Optimise the control panel design through electrical and mechanical flexibility through several topologies. ATS130 soft motor starter solution the alternative to Direct-on-line without redesign
Quick and easy installation
DIN rail mounting and spring control terminal as standard, easy circuit breaker fixing on top of ATS130.
Compact products and solution
Same width as TeSys Deca circuit breaker, compatibility with 200mm depth, side by side mounting, ATS130 soft motor starter solution,
Preventive maintenance free
No terminal retightening thanks to Everlink power terminal, no fan as standard, no clogging, no wear no replacement, less downtime
Features of Altivar Soft Starter ATS130
Features of Altivar Soft Starter ATS130
Product scope
- 3-phase soft starter
- power range: 11 to 55kW
- rated operational Voltage range: 200 to 480V
- rated current operational range: 38 to 105 A
- control supply voltage: 24 V dc
- operating cycle: Normal duty (S1 or S4 service duty)
- motor type: asynchronous motors
- motor control: voltage control, 2-phase controlled
- bypass: integrated
Embedded functions
- 2 wire control
- 3 wire control
- voltage ramp stop mode
- freewheel stop mode
- boost
- ATS130 overheat monitoring
ATS130 soft motor starter solution
- easy to assemble using Tesys Deca circuit breaker, ATS130, and fixing kit
- tested combination
- compact and tested assembly
- all functions of a motor Starter: soft start/soft stop, disconnect, isolation, short circuit protection, motor overload protection
Options
- cooling fan to extend the number of starts per hour
- fixing kit for TeSys Deca Frame 3 circuit breaker
- fixing kit for TeSys Deca Frame 4 circuit breaker
Applications
HVAC
Explore moreFood & Beverage
Explore moreMachinery
Explore morePumping
Explore more
Video Presentation
Video Presentation
Optimised Motor Management
High flexibility, simple and compact with preventive maintenance free
Getting started with ATS130
The main steps to install, wire, and commission your ATS130
Additional resources
Additional resources

