SpaceLogicᵀᴹ KNX
Advanced smart home automation and building automation systems for comfort and energy efficiency.
SpaceLogicᵀᴹ KNXSmart KNX home and building automation systems for lighting, HVAC, and energy efficiency. Secure, scalable, and designed for effortless comfort.
SpaceLogic KNX is Schneider Electric's all-in-one KNX platform, combining connected devices, edge control, and cloud services for scalable, secure automation across lighting, blinds, HVAC, and energy management.
Beyond automation: one system for total control
Optimise energy use
Cut energy costs by up to 40% with smart automation.
Enhance occupant comfort
Intuitive control for personalised ambience.
Streamlined operations
Automate and control lighting, temperature and shutters.
Tailored to any space
Automate and control across any building.
Interoperable by design
Seamlessly integrates with EcoStruxure™ and third-party ecosystems and protocols.
35 years of KNX innovation
Advancing smart energy and automation.
Remote commissioning
Secure remote KNX project configuration and management.

SpaceLogic KNX Remote
Configure KNX installations and controllers remotely – reducing on‑site visits, speeding commissioning, and advancing modern building automation.
SpaceLogic KNX DALI Broadcast Gateway
A simple, KNX‑Secure gateway that delivers effortless, no‑commissioning DALI lighting control across four channels.
SpaceLogic KNX Push-Button Interface
A flexible interface that turns any standard switch into a KNX smart control with multi‑channel and advanced lighting functions for smart home automation.Discover all building applications
Reduce energy use and lower operating costs
Automatically optimise lighting, HVAC, and loads to cut utility costs – without needing a full BMS.
Simple, intuitive comfort control for everyone
Occupants easily adjust lighting, climate or shading through intuitive touch screens and pushbuttons.
One system, flexible for every scale
From small shops needing simple operations and monitoring to medium buildings needing full edge automation and BACnet integration – SpaceLogic KNX grows with the building.
Discover all building applications
Reduce energy use and lower operating costs
Automatically optimise lighting, HVAC, and loads to cut utility costs – without needing a full BMS.
Simple, intuitive comfort control for everyone
Occupants easily adjust lighting, climate or shading through intuitive touch screens and pushbuttons.
One system, flexible for every scale
From small shops needing simple operations and monitoring to medium buildings needing full edge automation and BACnet integration – SpaceLogic KNX grows with the building.
What is SpaceLogic KNX?
KNX is an open international standard for home and building automation, enabling interoperable control of lighting, HVAC, security, and energy systems across multiple vendors. SpaceLogic KNX is Schneider Electric's certified KNX platform, offering integrated components that simplify deployment whilst enhancing comfort, reliability, and energy efficiency.
KNX vs other protocols - which should you choose?
KNX is an open, internationally standardised protocol for professional building automation, designed for long‑term reliability, scalability, and long-term flexibility. Unlike proprietary systems tied to a single manufacturer's hardware and software, KNX enables true multi‑vendor interoperability, allowing systems to evolve over decades without lock‑in. Compared to wireless protocols such as Zigbee or Z‑Wave, KNX's wired TP backbone delivers deterministic, interference‑free performance. Its decentralised architecture ensures core functions continue to operate even if individual devices fail. For new builds and major refurbishments, KNX provides a future‑proof foundation. SpaceLogic™ KNX extends this with certified, fully interoperable devices backed by Schneider Electric's global support.
How to install a SpaceLogic KNX System?
i. Design: Define the KNX topology, select devices (sensors, actuators, controllers like spaceLYnk or Wiser for KNX), and create the group address structure using ETS or eConfigure.
ii. Cable: Install KNX bus cable (YCYM 2×2×0.8mm) separately from 230V power lines, following the planned topology.
iii. Mount: Install devices on DIN rails or in-wall boxes and connect them to the KNX bus.
iv. Power up: Energise the KNX power supply and verify correct bus voltage across the line.
v. Programme: Assign physical addresses and download parameters and group addresses using ETS or eConfigure.
vi.Test: Verify all functions, group addresses, and communication objects.
How to troubleshoot SpaceLogic KNX ?
Most KNX issues fall into one of these categories - check them in order before escalating:
• Bus voltage - Confirm power supply output is within 21–30V DC and that total current draw does not exceed rated capacity
• Communication failures - Check that line and area couplers are correctly configured and not unintentionally filtering group addresses
• Programming conflicts - Review send and receive flags on communication objects in ETS; missing flags are the most common cause of non-responsive devices
• Intermittent faults - Use the ETS bus monitor to capture live telegrams and identify devices generating excessive traffic or errors
• Device-level issues - Always isolate and test devices individually before diagnosing system-wide faults
How does SpaceLogic KNX support compliance with CRA and building regulations like EPBD?
SpaceLogic KNX helps meet regulatory requirements with KNX Secure, providing encrypted communication and authentication aligned with the Cyber Resilience Act (CRA). It also enables efficient energy monitoring and control, supporting compliance with frameworks like the Energy Performance of Buildings Directive (EPBD) for smarter, more sustainable buildings.
For deeper insights and knowledge exchange, you can engage with the SpaceLogic™ KNX Community Portal to share experiences and receive guidance from fellow integrators and Schneider Electric KNX experts.





