PowerLogic ION7300 series

Highly-configurable meters for feeders or critical loads

Compact energy and power quality meters for feeders or critical loads
PowerLogic ION7300 series Schneider Electric Highly-configurable meters for feeders or critical loads

Features

The PowerLogic ION7300 series meters offer unmatched value, functionality, and ease of use. Used in energy management applications such as feeder monitoring and sub-metering, PowerLogic ION7300 series meters interface with power monitoring software or other energy management or automation systems to provide users with real-time information for monitoring and analysis.

A choice of feature sets is offered through two models:

  • ION7330 has the following features: analog I/O, digital I/O, two RS-485 ports, web server (Ethernet option only), modem, gateways, email (Ethernet option only), event logging, min/max logging, 32-channel historical logging, setpoints, harmonics measurement (to 15th).
  • ION7350 adds the following additional features: 96-channels of historical logging, dip/swell monitoring, harmonics measurement to 31st, waveform capture, and call-out on alarm.

Characteristics (some features are optional):

  • Panel-mount, LCD display, available without display
  • 3-phase, 4-quadrant metering, class 0.5 revenue-accurate (IEC & ANSI)
  • Voltage, current, power, frequency, power factor, demand, energy, and time-of-use metering
  • 64 samples/cycle waveform capture, dip/swell monitoring, harmonics measurement (up to 31st)
  • Sequence-of-events, coincident minimum/maximum, historical trends, and high-speed snapshot recording, 1 ms resolution timestamping
  • 4 analogue inputs, 4 analogue outputs, 4 digital status/counter inputs, 4 digital control/pulse outputs
  • 12 setpoints for alarms and control, 1 second response, multi-condition, call out on alarm
  • 5 communication ports: Ethernet, modem, 2 x RS-485, RS-485, front panel optical
  • Protocols: Modbus RTU slave, Modbus TCP, DNP 3.0, MV-90
  • Ethernet and modem gateways to 31 devices on RS-485 port
  • On-board web server, email for alarms and data logs

Benefits

The PowerLogic ION7300 series meters help you:
  • reduce energy and operations costs
  • improve power quality, reliability and uptime
  • optimise equipment use for optimal management of your electrical installation and greater productivity

Applications

  • Analysis of efficiency, losses and capacity
  • Cost allocation and sub-metering
  • Power quality monitoring
  • Problem notification and diagnosis
  • Demand or power factor management

Additional Links

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings