PowerLogic ION7550/ION7650
High performance meters for utility networks, mains or critical loads on HV/LV networks
Overview
Features
The PowerLogic ION7550 and ION7650 each have a different feature set:
- ION7550: revenue-class power and energy metering, event and min/max logging, historical logging (up to 800 channels), expandable memory, sag/swell monitoring, harmonics measurement, waveform capture at 256 samples/cycle, setpoints, digital and analogue I/O, and Internet-enabled multi-port communications
- ION7650: adds symmetrical components measurement, fast transient detection, waveform capture at 1024 samples/cycle, and power quality compliance monitoring.
- Panel-mount, large customisable LCD display, available without display
- Multilingual support for English, French, Spanish and Russian. User-configurable IEC or IEEE notations. 12/24 hour clock support in multiple date/time formats.
- 3-phase, 4-quadrant metering, class 0.2 accuracy (IEC, ANSI)
- Voltage, current, neutral and earth current, power, frequency, power factor, demand, energy, and time-of-use metering
- Instrument transformer correction, transformer/line loss compensation
- IEC 61000-4-30 class A ed. 2, IEEE 519/1159, EN50160, IEC 61000-4-7/4-15 power quality compliance monitoring
- 1024 samples/cycle waveform capture, transient capture (20 μs @ 50 Hz), sag/swell monitoring, harmonics measurement (up to 63rd), symmetrical components
- COMTRADE waveform format available directly from the meter
- Disturbance direction detection to indicate whether a disturbance originated upstream or downstream from the meter
- Setpoint learning to automatically learn what constitutes a sag, swell, transient or high and low setpoint
- Sequence-of-events, coincident minimum/maximum, historical trends, and high-speed snapshot recording, 1 ms resolution timestamping, GPS time synchronisation
- 4 analogue inputs, 4 analogue outputs, 16 digital status/counter inputs, 7 digital control/pulse outputs
- 65 setpoints for alarms and control, 1/2 cycle response, multi-condition, call out on alarm
- 5 communication ports: Ethernet, modem, RS-232/485, RS-485, front panel optical
- 100Base–TX and 100Base–FX for faster Ethernet communication
- Protocols: Modbus RTU slave/master, Modbus TCP, DNP 3.0, MV-90, IEC 61850
- Ethernet and modem gateways to 31 devices on RS-485 port
- On-board web server, email for alarms and data, FTP server
Benefits
The PowerLogic ION7650/ION7550 meters help you:
- reduce energy and operations costs
- improve power quality, reliability and uptime
- optimise equipment use
for optimal management of your electrical installation and greater productivity.
Applications
- Analysis of efficiency, losses and capacity
- Bill verification, cost allocation and sub-metering
- Power quality compliance monitoring
- Problem notification and diagnosis
- Demand or power factor management
- Control of loads, generators or other equipment
