Phaseo ABL8

Single phase and 3-phase power supplies 230 V to 400 V - 12 W to 1440 W

Part of Modicon

Unregulated filtered rectified power supplies from 0.5 to 60 A
Phaseo ABL8 Schneider Electric Single phase and 3-phase power supplies 230 V to 400 V - 12 W to 1440 W

Features

Power supplies for 230/400 V single-phase networks
  • Output voltage: 24V/12-480 W
  • Primary voltage adaptation +/- 15 V
  • Fixing on 35 mm rail (up to 4 A)
  • Output protection by integrated fuse (depending on model)
  • LED display of primary and secondary voltage presence
Power supplies for 400 V 3-phase networks
  • Output voltage: 24 V / 240-1440 W
  • Primary voltage adaptation +/- 20 V
  • Use of rated power up to +55°C without derating
  • LED display of primary voltage presence

Benefits

Bring energy to your automated systems!

The new generation of filtered rectified power supplies is used for supply of circuits not requiring output voltage regulation.
Their simple and proven technology enables them to offer greatly extended working life.
With this new offer, Phaseo proposes simplicity and ruggedness to serve your applications.

Applications

  • Industry and building: simple machines, conveying, process, automobile sector, etc.
  • Solenoid valves, contactors, etc.
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings