Nulec N-series

MV Pole-Mounted Automatic Circuit Reclosers

MV reclosers up to 38kV
Nulec N-series Schneider Electric MV Pole-Mounted Automatic Circuit Reclosers

Features

> Services

The N-Series three phase pole mounted auto recloser or circuit breaker was developed to achieve optimum performance and reliability, making use of the latest technology in vacuum interrupters housed in an SF6 gas filled tank. With integrated CT’s and VT’s, the design is optimised for automation, remote control, data logging and monitoring applications. A clearly visible, directly connected pointer provides visual indication of the recloser’s position.

  • Rated voltages: 15kV, 27kV and 38kV
  • Rated short-circuit current up to 16kA
  • Rated load current up to 800A
  • 316 grade stainless steel tank
  • Dully insulated bushing arrangement
  • Vacuum arc interruption
  • 850A emergency current (8 hours)
  • Exceptional reliability and service
  • 10,000 operations

The Recloser is sold with the ADVC Controller Range

Controller features include :
Protection, monitoring, metering, control, communications and power quality

> Service Log In

Benefits

  • Improve SAIDI and SAIFI indices by automatically reducing outages
  • Defer capital works by offering features that reduce network stresses
  • Easily integrated into Smart Grid applications with advanced capabilities  such as Loop Automation and Automatic Changeover
  • Flexible applications from complex substation or standalone pole mounted through powerful automation and communication features

Applications

  • MV overhead network protection
  • Substation circuit breakers
  • Loop Automation
  • Automatic Changeover
  • Generator control
  • Smart Grid
  • Feeder Automation
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings