Discover EasyLogic RP-V Controllers
Discover EasyLogic RP-V Controllers
Easy solution for basic VAV installations

Enjoy peace of mind with a simple design. The EasyLogic RP-V Controller supports fundamental HVAC applications with more effective integration and commissioning to help save time and resources. This BACnet MS/TP-based variable air volume controller provides accurate dynamic temperature control for comfortable and energy-efficient spaces.
Benefits of EasyLogic RP-V Controllers
Benefits of EasyLogic RP-V Controllers
Easy installation
Intuitive operations
Scalability
Energy efficiency
Features
Features
Simple design
The integrated damper actuator allows for simplified installation directly over the damper shaft with no need for separate installation, wiring and positioning of the damper motor.
Fully programmable
Both script and function block programming options are available. One configurable RS-485 port can be programmed to support one of the two different types of networks: sensor bus or Modbus.
Universal I/O points
I/O count and type mix match a wide variety of VAV applications. The universal I/O points are highly flexible and can be configured as either inputs or outputs, creating an ideal solution for any mix of temperature, pressure, flow, status points and similar point types in a building control system to support a wide range of devices.
Advanced monitoring
Up to four sensors can be connected for enhanced measurement and control. Native support for local trends, schedules and alarms enable local operations when the controller is offline or used in standalone applications.
Built-in isolated power supply
The power input, designed to accommodate 24 VAC input power, is galvanically isolated from the electronics, enabling power to be supplied from a centralised source.
Start using EasyLogic RP-V Controllers today
Select the configuration that best suits your needs.
Additional resources
Additional resources