Phaseo AS-i ABL

Single phase power supplies AS-interface 100 V to 240 V - 2,4 A to 4,8 A

Part of Modicon

Regulated switch mode power supplies 2.4 and 4.8 A for AS-Interface wiring system
Phaseo AS-i ABL Schneider Electric Single phase power supplies AS-interface 100 V to 240 V -  2,4 A to 4,8 A

Features

Power supplies for 100-240 V single-phase networks
  • Output voltage: 30 VDC/ 2.4 and 4.8 A AS-Interface compatible and 24 VDC/ 3 A standard (depending on model)
  • Earth fault management
  • Fixing on omega rail or by screw
  • UL/CSA certification
  • Halved connection for master coupler and AS-Interface interfaces connection

Benefits

Bring energy to your automated systems!

Open, the Phaseo range with its ASI ABL power supply offer is designed to supply the constant voltage necessary for AS-Interface wiring systems. Of three types, they meet all the enclosure, cabinet or floor-standing enclosure requirements encountered in industrial applications.

Applications

  • Industry and building: simple machines, conveying, process, automobile sector, etc.

Gallery

  • ASIABLB3004
  • ASIABLD3002
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings