Lexium 17 & Motors

Concept range of drives & motors, focused on multi-axes application, PLC based

Integrated range of PLC-based drives & motors, focused on multi-axis applications
Lexium 17 & Motors Schneider Electric Concept range of drives & motors, focused on multi-axes application, PLC based

Features

Power with Lexium drives from 1.5 A to 20 A:
  • State-of-the-art digital drives for brushless motors
  • “All in one” concept integrating: EMC filters, braking resistors (system cost and panel space reduced) simple indexer and built-in gearing for simple application

2 ranges of motors are associated.

Lexium BPH brushless motors from 0.4 to 100 Nm:
  • High torque-to-inertia brushless motors
  • Very large power range: 0.4 to 100 Nm continuous, 1 to 230 Nm peak
  • Main options: IP67 protection, brake, high resolution SinCos feedback
SER brushless Motors from 1.1 to 13.4 Nm:
  • Specially fitted to OEM needs - Large power range: 1.1 to 13.4 Nm continuous, 2.5 to 38 Nm peak - High resolution SinCos feedback as standard - Main options: IP 56 protection, brake, etc.
A variety of control architectures:
  • Fieldbus: FIPIO, CanOpen (native), Modbus Plus, PROFIBUS DP
  • SERCOS: state-of-the-art fully digital motion with Premium or Quantum treatment

Benefits

Ingenious drives and motors with functionality integrated into the Schneider PLC programming languages. The range also includes a high end SERCOS motion numeric bus that is very simple to wire up.

Applications

  • Hoisting / gantries
  • Grouping
  • Palletising
  • Positioning
  • Labelling
  • Flow material cutting
  • Feeding / bagging
  • ...

Gallery

  • Motor BPH motors, SER motors, from 0.4 from 1.1 to 100 Nm to 13.4 Nm
  • Power Drives, HP, from 1.5 A from 40 A to 20 A to 70 A
  • Control FIPIO and Motion PROFIBUS controllers cards for Modicon Premium or Quantum
  • Software Commissioning Motor software for sizing Lexium drives software Unilink Schneider Motion Sizer
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings