Modicon TM7 IP67 modular I/O system

for machines or installations in harsh environment

Part of Modicon

100% flexibility and optimisation of your machines
Modicon TM7 IP67 modular I/O system Schneider Electric for machines or installations in harsh environment

Features

Flexible and scaleable I/O configuration

    • IP67 distributed I/O solution basing on the Modicon TM5 IP20 modular I/O system
    • Easy connection of TM7 remote I/O blocks  to TM5 based CANopen/Sercos  interface blocks via the TM5 expansion bus
    • Direct coupling - without TM5 interface blocks – to controllers, which are equipped with an TM5 expansion bus interface (Modicon M258 and LMC058, see section ´PLC & PAC´)
    • TM7 remote I/O blocks for safe I/O communication available (Sercos/PacDrive 3  only)
    • Complete offer with digital and analog IP67 remote I/O blocks
    • Perfect suitability for your requirements with the freely configurable I/Os

Robust design

  • IP degree: 67
  • Temperature range: -10 to +60°C (14 to 140°F)
  • EMC protection

Simplified maintenance & installation

  • Embedded diagnostics for local and distant supervision
  • Cabling simplicity: M8 or M12 connector

Save engineering time

  • Fully compatible with SoMachine software
  • Certified FDT/DTM technology for all compatible automation software systems (on CANopen)

The Modicon TM7 (IP67) and Modicon TM5 (IP20) I/O systems enhance the “Flexible Machine Control” concept


Benefits

100% flexibility and optimisation of your machines

Dust/damp-proof and robust, the modular IO system Modicon TM7 enables connection of sensors and actuators at the heart of processes or machines in harsh environments. This compact and flexible IO system enables quick connection of a scaleable number of I/O expansion blocks or modules, either from the CANopen interface block or by direct connection with Modicon M258 or Modicon LMC058 controllers (PLC and PAC).

Gallery

  • Modicon TM7 IP67 modular I/O system
  • Modicon TM7 remote I/O for safe communication over Sercos (PacDrive 3 only)
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings