Trio Licensed Radios
Ethernet and serial data radios
Features
Trio Licensed UHF data radios set a new standard for Telemetry & SCADA data radio, with serial and Ethernet connectivity plus a host of features that make them suitable for complex and demanding requirements in Point-to-Point and Point-to-Multipoint (Multiple Address Radio) systems.
Trio Q Data Radios are suitable for use with the latest Ethernet based Telemetry and Remote SCADA devices (RTUs, PLCs) as well as providing a smooth transition from serial-based infrastructure to IP/Ethernet. Complimenting this, the Trio M-Series compact digital data radio provides cost effective dependable serial communications.
The remote data radio modems are complemented with base / repeater stations. The base / repeater stations are available in both standard and duplicated hot stand-by versions.
Summary:
- UHF Frequency Band Coverage (400-518MHz)
- 12.5kHz and 25kHz channel operation in one radio model
- Designed to meet international FCC & ETSI radio regulatory requirements
- Ethernet/Serial models hardware variants
- Base and hot-swappable standby base station variants
- Compatible with industry standard data protocols. eg: MODBUS, DNP-3, IEC 870, etc.
- Automatic frequency offset compensation for years of service/calibration free operation
- RF Data Rates: Up to 32kbps in a 12.5kHz Channel & 56kbps in a 25kHz ETSI Channels
- ChannelShare+TM: Advanced dynamic supervisory collision avoidance system
- Diagnostics parameters available for Tx Power, RSSI, DC Supply Volts, Frequency Offset, Temperature and VSWR
- Fully integrated into StruxtureWare SCADA Expert ClearSCADA
Benefits
Versatile and Flexible Radio Network Design:
- Wide range of options
- Flexible radio system design
- Range of elements optimised for specific requirements
- Greater range of solutions
- Dependable radio communications
- Premium wireless data technology
- Wide area long range coverage
- Enhanced redundancy
- Secure data delivery
- Built-in security features
- Built for harsh and contrasting environments
- Optimal performance
- Unique features for enhanced radio channel management and access
- Ease of deployment & configuration
- Powerful network management
- Easy maintenance
- Integrated diagnostics in SCADA host
- Remotely monitor & configure radio system
Applications
Oil and Gas
- Well head monitoring & control,
- Gas Flow Computer applications,
- Artificial lift controller (RPC, ESP, Plunger),
- Water Injection, Gas Lift, Block Valve control
- Cathodic protection
- Metering
- Custody transfer
- Emergency shut-down (ESD)
Water and Wastewater
- Pumping and Boosting applications: P1/P2/P3, Video surveillance - Treatment plants: T1/T2/T3/T4,
- Distribution systems/Leak detection
- Cathodic protection
- Equipment breakdown detection
- Water quality
- Customer premises metering
- Custody transfer
- Monitoring flow / level / pressure /and temperature, etc
Power
- Substation automation,
- Distributed Automation,
- Smart Grid,
- Renewable Energy
- Interconnection
- Protection / isolation
- Re-closers
- Relays
- Load shedding
- Fault indication
- Transformer monitoring
- Customer premises metering
- Custody transfer
Other
- Mining & Minerals (MMM): Exploration, Production
- Petro-chemical: Production, Transportation
- Building Automation & Security: Alarm Systems, Emergency Fire & Intrusion Monitoring
- Public Information Message Displays: Public Transport, Traffic Management, Parking
- Agriculture & Environment: Weather, Pollution, and Soil Monitoring
