Trio License-free Radios
License-free ethernet and serial data radios
Products
Overview
Features
Common features include:
- Configurable operational profiles: access point, remote, bridge, repeater
- KwikStream™ high-speed single radio repeater mode
- Dual antenna LinkXtend™ technology increases usable range
- Repeater and Bridge units support locally connected user devices
- ChannelShare™ collision avoidance for unsolicited remote transmissions allowing simultaneous polling and spontaneous reporting
- SmartPath™ Technology for enhanced redundancy in network configuration
- License-free operation in the 900MHz and 2.4GHz ISM frequency bands
- Robust, frequency-hopping, spread-spectrum technology for superior interference immunity
- 1Watt (+30dBm) maximum allowable transmitter power (500mW with 2.4GHz version)
- High VSWR protection (900MHz version only)
- Compatible with Trio TView+ Diagnostics for stand-alone network management
- Spectrum Analyser and Channel Lockout facilities
- 256-bit AES data encryption (export restrictions may apply)
- Reliable operation in environmental extremes: -40°C to +70°C (-40°F to +158°F)
Benefits
Wireless communication for industrial and utility assets
Versatile and Flexible Radio Network Design:
Versatile and Flexible Radio Network Design:
- Wide range of options
- Flexible radio system design
- Range of elements optimised for specific requirements
- Greater range of solutions
- Dependable radio communications
- Premium wireless data technology
- Wide area long range coverage
- Enhanced redundancy
- Secure data delivery
- Built-in security features
- Built for harsh and contrasting environments
- Optimal performance
- Unique features for enhanced radio channel management and access
- Ease of deployment & configuration
- Powerful network management
- Easy maintenance
- Integrated diagnostics in SCADA host
- Remotely monitor & configure radio system
Applications
Oil and Gas
- Well head monitoring & control, Gas Flow Computer applications, Artificial lift controller (RPC, ESP, Plunger), Water Injection, Gas Lift, Block Valve control
- Pumping and Boosting applications: P1/P2/P3, Video surveillance - Treatment plants: T1/T2/T3/T4, Distribution systems/Leak detection
- Substation automation, Distributed Automation, Smart Grid, Renewable Energy
- Mining & Minerals (MMM): Exploration, Production
- Petro-chemical: Production, Transportation
- Building Automation & Security: Alarm Systems, Emergency Fire & Intrusion Monitoring
- Public Information Message Displays: Public Transport, Traffic Management, Parking
- Agriculture & Environment: Weather, Pollution, and Soil Monitoring



