Easergy MiCOM P849

IEC 61850 Input & Output Extension Device

Part of PowerLogic™

Easergy MiCOM P849 is the digital input and output extension device for the MiCOM range. Models available: MiCOM P849
Easergy MiCOM P849 Schneider Electric IEC 61850 Input & Output Extension Device

Features

Easergy MiCOM P849 extends the number of digital inputs and digital outputs of existing relays in a secure and reliable way.

It collects digital data from any protection relay and addresses CB commands (open/close) from any protection relay.

Easergy MiCOM P849 provides a fully integrated and compact IO extension device that is easy to install and can perform more flexible applications, such as a Remote Terminal Unit.

Easergy MiCOM P849 is built on the well known Easergy MiCOM Px40 hardware platform and offers:
  • Complete solution with the Schneider Electric Easergy MiCOM range
  • Numerical technology
  • Proven reliability

Latest communication protocols & Ethernet Redundancy
Fully Equipped with the latest communications protocols (IEC61850 Ed1 & Ed2 available in the same device, selection by setting).
Maximum availability and reliability of Ethernet communications thanks to the implementation of PRP/HSR standard redundancy protocols with an instantaneous recovery time (0 ms) in case of network failure.
Dual IP address allows the device to be connected to 2 independent communication networks (e.g, SCADA system network & Maintenance network)
Universal IRIG-B input (automatically detects modulated or unmodulated signal)

Major enhancement to Cybersecurity
Operational & Cyber Security, compliant to IEC 62351, helps protect installations with security based on embedded features such as Role Based Access Control (RBAC), Port Hardening, Security Logs and Access Traceability. The IED by default includes RBAC with different users defined and a Security Administrator.

Standard Manufacturer’s Warranty: 2 years
Extended Warranty: Up to 10 years (product registration required, applies to Easergy MiCOM, please check with your local representative for availability, some exclusions apply).

Benefits

Economical solution - Flexible - Easy to use - Reliable

Integration of Easergy MiCOM P849 into the overall power system further fulfils the needs of electrical supply utilities and industrial consumers by providing many short term and long term
benefits.
  • Cost effective solution for use in multiple applications
  • Reliable operation minimises outages
  • Information gathering allows efficient operation

Direct cost reduction includes:

  • Purchasing cost
  • Maintenance cost reduction is achieved through the use of the Easergy MiCOM Px40 series standard hardware

Indirect cost reduction includes:

  • No need of Engineering if the default PSL is used.
  • GOOSE testing mode

Applications

Scalable solution to increase digital Inputs and Outputs capabilities of existing IEC61850 communicating product range, can be used in any application
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings